SLOS629D July   2010  – October 2016 DRV8601

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics
    6. 6.6 Operating Characteristics
    7. 6.7 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Support for ERM and LRA Actuators
      2. 7.3.2 Internal Reference
      3. 7.3.3 Shutdown Mode
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Pseudo-Differential Feedback with Internal Reference
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 Pseudo-Differential Feedback with Level-Shifter
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
      3. 8.2.3 Differential Feedback With External Reference
        1. 8.2.3.1 Design Requirements
        2. 8.2.3.2 Detailed Design Procedure
          1. 8.2.3.2.1 Selecting Components
            1. 8.2.3.2.1.1 Resistors RI and RF
            2. 8.2.3.2.1.2 Capacitor CR
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Receiving Notification of Documentation Updates
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

1 Features

  • High Current Output: 400 mA
  • Wide Supply Voltage Range (2.5 V to 5.5 V) for Direct Battery Operation
  • Low Quiescent Current: 1.7 mA (Typical)
  • Fast Startup Time: 100 µs
  • Low Shutdown Current: 10 nA
  • Output Short-Circuit Protection
  • Thermal Protection
  • Enable Pin is 1.8-V Compatible
  • Available in a 3-mm x 3-mm VQFN Package (DRB) and 2-mm x 2-mm MicroStar Junior™ PBGA Package (ZQV)

2 Applications

  • Mobile Phones
  • Tablets
  • Portable Gaming Consoles
  • Portable Navigation Devices
  • Appliance Consoles

3 Description

The DRV8601 is a single-supply haptic driver that is optimized to drive a DC motor (also known as Eccentric Rotating Mass or ERM in haptics terminology) or a linear vibrator (also known as Linear Resonant Actuator or LRA in haptics terminology) using a single-ended PWM input signal. With a fast turn-on time of 100 µs, the DRV8601 is an excellent haptic driver for use in mobile phones and other portable electronic devices.

The DRV8601 drives up to 400 mA from a
3.3-V supply. Near rail-to-rail output swing under load ensures sufficient voltage drive for most DC motors. Differential output drive allows the polarity of the voltage across the output to be reversed quickly, thereby enabling motor speed control in both clockwise and counter-clockwise directions, allowing quick motor stopping. A wide input voltage range allows precise speed control of both DC motors and linear vibrators.

With a typical quiescent current of 1.7 mA and a shutdown current of 10 nA, the DRV8601 is ideal for portable applications. The DRV8601 has thermal and output short-circuit protection to prevent the device from being damaged during fault conditions.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DRV8601 DRB (8) 3.00 mm × 3.00 mm
ZQV (8) 2.00 mm × 2.00 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.

spacer

Block Diagram

DRV8601 FBD_SLOS269.gif