SWRU550A February 2019 – May 2019
The MMWAVEPOEEVM integrates TI's Power over Ethernet (PoE) converter solution and the high-performance SimpleLink™ MSP432E4 Ethernet microcontroller (MCU) with Ethernet to enable customers develop applications for mmWave radar applications. The design increases the value of the end application with its ability to derive power over existing network cabling combined with intelligence to gather, process, and exchange data between the cloud and mmWave EVMs.
MMWAVEPOEEVM allows customers to leverage their existing network to not only communicate and control mmWave radar devices securely with the PoE solution but also to deliver power, which reduces the system cost and adds value to their products.
The MMWAVEPOEEVM with the BoosterPack™ plug-in module headers interfaces seamlessly with the mmWave family of products, which includes IWR1443BOOST, IWR1642BOOST and MMWAVEICBOOST.