SCES692D June   2008  – February 2016 SN74AVC2T245

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Switching Characteristics: VCCA = 1.2 V
    7. 6.7  Switching Characteristics: VCCA = 1.5 V ± 0.1 V
    8. 6.8  Switching Characteristics: VCCA = 1.8 V ± 0.15 V
    9. 6.9  Switching Characteristics: VCCA = 2.5 V ± 0.2 V
    10. 6.10 Switching Characteristics: VCCA = 3.3 V ± 0.3 V
    11. 6.11 Operating Characteristics
    12. 6.12 Typical Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2 V to 3.6 V Power-Supply Range
      2. 8.3.2 Partial-Power-Down Mode Operation
      3. 8.3.3 VCC Isolation
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Enable Times
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Input Voltage Ranges
        2. 9.2.2.2 Output Voltage Range
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Community Resources
    2. 12.2 Trademarks
    3. 12.3 Electrostatic Discharge Caution
    4. 12.4 Glossary
  13. 13Mechanical, Packaging, and Orderable Information
    1. 13.1 Package Option Addendum
      1. 13.1.1 Packaging Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • Each Channel Has Independent Direction Control
  • Control Inputs VIH/VIL Levels Are Referenced to VCCA Voltage
  • Fully Configurable Dual-Rail Design Allows Each Port to Operate Over the Full 1.2 V to
    3.6 V Power-Supply Range
  • I/Os Are 4.6 V Tolerant
  • Ioff Supports Partial-Power-Down Mode Operation
  • VCC Isolation Feature - If Either VCC Input is at GND, Both Ports are in High-Impedance State
  • Typical Data Rates
    • 500 Mbps (1.8 V to 3.3 V Level-Shifting)
    • 320 Mbps (<1.8 V to 3.3 V Level-Shifting)
    • 320 Mbps (Translate to 2.5 V or 1.8 V)
    • 280 Mbps (Translate to 1.5 V)
    • 240 Mbps (Translate to 1.2 V)
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 5000 V Human-Body Model (A114-A)
    • 200 V Machine Model (A115-A)
    • 1500 V Charged-Device Model (C101)

2 Applications

  • Personal Electronics
  • Industrial
  • Enterprise
  • Telecom

Logic Diagram (Positive Logic)

SN74AVC2T245 ld_ces692.gif
1. Shown for a single channel

3 Description

This dual-bit noninverting bus transceiver uses two separate configurable power-supply rails. The A port is designed to track VCCA. VCCA accepts any supply voltage from 1.2 V to 3.6 V. The B port is designed to track VCCB. VCCB accepts any supply voltage from 1.2 V to 3.6 V. This allows for universal low-voltage bidirectional translation between any of the 1.2 V, 1.5 V, 1.8 V, 2.5 V, and 3.3 V voltage nodes.

The SN74AVC2T245 is designed for asynchronous communication between two data buses. The logic levels of the direction-control (DIR) input and the output-enable (OE) activate either the B-port outputs or the A-port outputs or place both output ports into the high-impedance mode . The device transmits data from the A bus to the B bus when the B-port outputs are activated and from the B bus to the A bus when the A-port outputs are activated. The input circuitry on both A and B ports always is active and must have a logic HIGH or LOW level applied to prevent excess ICC and ICCZ.

The SN74AVC2T245 control pins (DIR1, DIR2, and OE) are supplied by VCCA.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

The VCC isolation feature ensures that if either VCC input is at GND, both ports are in the high-impedance state.

To ensure the high-impedance state during power up or power down, OE must be connected to VCC through a pull-up resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN74AVC2T245 UQFN (10) 1.80 mm × 1.40 mm
  1. For all available packages, see the orderable addendum at the end of the datasheet.