SBOS779D June   2016  – May 2017 TLV6001 , TLV6002 , TLV6004

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information: TLV6001
    5. 7.5 Thermal Information: TLV6002
    6. 7.6 Thermal Information: TLV6004
    7. 7.7 Electrical Characteristics: VS= 1.8 V to 5 V (±0.9 V to ±2.75 V)
    8. 7.8 Typical Characteristics: Table of Graphs
    9. 7.9 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Operating Voltage
      2. 8.3.2 Rail-to-Rail Input
      3. 8.3.3 Rail-to-Rail Output
      4. 8.3.4 Common-Mode Rejection Ratio (CMRR)
      5. 8.3.5 Capacitive Load and Stability
      6. 8.3.6 EMI Susceptibility and Input Filtering
    4. 8.4 Device Functional Modes
    5. 8.5 Input and ESD Protection
  9. Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
    3. 9.3 System Examples
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Precision Amplifiers for Cost-Sensitive Systems
  • Low Quiescent Current: 75 µA/ch
  • Supply Range: 1.8 V to 5.5 V
  • Input Voltage Noise Density: 28 nV/√Hz at 1 kHz
  • Rail-to-Rail Input and Output
  • Gain Bandwidth: 1 MHz
  • Low Input Bias Current: 1 pA
  • Low Offset Voltage: 0.75 mV
  • Unity-Gain Stable
  • Internal RF and EMI Filter
  • Extended Temperature Range:
    –40°C to +125°C

Applications

  • Industrial and Consumer Electronics
  • Portable Equipment
  • Portable Blood Glucose Systems
  • Smoke Detectors
  • White Goods
  • Power Banks

CMRR and PSRR vs Temperature

TLV6001 TLV6002 TLV6004 C010_SBOS649.png

Description

The TLV600x family of single-, dual-, and quad-channel operational amplifiers is specifically designed for general-purpose applications. Featuring rail-to-rail input and output (RRIO) swings, low quiescent current (75 μA, typical), wide bandwidth (1 MHz) and low noise (28 nV/√Hz at 1 kHz), this family is attractive for a variety of applications that require a good balance between cost and performance, such as consumer electronics, smoke detectors, and white goods. The low-input-bias current (±1.0 pA, typical) enables the TLV600x to be used in applications with megaohm source impedances.

The robust design of the TLV600x provides ease-of-use to the circuit designer: unity-gain stability with capacitive loads of up to 150 pF, integrated RF/EMI rejection filter, no phase reversal in overdrive conditions, and high electrostatic discharge (ESD) protection (4-kV HBM).

The devices are optimized for operation at voltages as low as 1.8 V (±0.9 V) and up to 5.5 V (±2.75 V), and are specified over the extended temperature range of –40°C to +125°C.

The single-channel TLV6001 is available in SC70-5 and SOT23-5 packages. The dual-channel TLV6002 is offered in SOIC-8 and VSSOP-8 packages, and the quad-channel TLV6004 is offered in a TSSOP-14 package.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TLV6001 SC70 (5) 2.00 mm × 1.25 mm
SOT-23 (5) 2.90 mm × 1.60 mm
TLV6002 SOIC (8) 4.90 mm × 3.91 mm
VSSOP (8) 3.00 mm × 3.00 mm
TLV6004 TSSOP (14) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Revision History

Changes from C Revision (December 2016) to D Revision

  • Changed inverting input pin to noninverting input pin in Pin Functions: TLV6001 table Go
  • Changed inverting input pin to noninverting input pin in Pin Functions: TLV6001R table Go
  • Changed inverting input pin to noninverting input pin in Pin Functions: TLV6001U table Go
  • Changed "Sample and Buy" to "Order Now" in Related Links table Go

Changes from B Revision (October 2016) to C Revision

  • Changed all pin outs in Pin Configuration and Functions section to reflect correct pin names and orderGo

Changes from A Revision (July 2016) to B Revision

  • Added TLV6001R pinout drawing to Pin Configurations and Functions section Go
  • Added TLV6001U pinout drawing to Pin Configurations and Functions section Go

Changes from * Revision (June 2016) to A Revision

  • Changed Product Status from Product Preview to Production Data Go
  • Changed formatting of the Related Documentation section. Go
  • Changed wording of the Receiving Notification of Documentation Updates sectionGo