Join us at OCP 2026

Innovating what's next in AI data center architectures

As AI workloads drive unprecedented demand for efficient power, networking and thermal management, TI is engineering the backbone of the next generation of data centers. From enabling 800VDC architectures to maximizing uptime, our end-to-end solutions ensure the reliability required for tomorrow's computing needs. Discover how to deliver efficiency, control and density from grid to gate at OCP 2026.

Hear from our experts

TimeTopicSpeaker
Oct. 15 at 2:45 p.m.800V Data Center DC/DC
Design Considerations, Topology Comparisons and Trade-Offs
David Reusch

View TI demos

DateTimeLocation
Tuesday, Oct. 1311 a.m.- 7 p.m.San Jose Convention Center | Booth No. E45
Wednesday, Oct. 149 a.m.-5 p.m.San Jose Convention Center | Booth No. E45
Thursday, Oct. 158 a.m.-2 p.m.San Jose Convention Center | Booth No. E45

See TI's latest AI data center solutions

Event-based remote telemetry design with ADC34DSO75 to detect nanosecond-level glitches at millivolt level accuracy.


Video

Clock Solutions for PCIe Gen 7.0 & High-Speed SerDes

Learn how to build a full clock tree in a datacenter application using TI’s clocking devices.
Video

10kW 800V to 50V intermediate bus converter (IBC) for AI server applications

This reference design is an 800V to 50V intermediate bus converter (IBC) for HVDC server applications.
Video

10KW+ Multi-phase buck converter design for AI data centers

Learn more about the high efficiency, high density 54-12V buck converter design- TIDA-050123 using the new HB driver LMG1208 and TI Multi-phase controller
Video

Revolutionizing 800V AI Data Center Power: The LMI800PS Hot-Swap Controller

Explore how the industry-first LMI800PS hot-swap controller enables safe, high-density 800V power distribution for next-generation AI data centers.
Video

20kW 800V to 6V DC/DC converter for 800V datacenters

Learn about TIDA-050110, a high-density GaN-based DC/DC converter solution optimized for 800V datacenter architectures.
Video

PMP23630 30 kW AI-Optimized Server PSU

This reference design is a two-stage, high-efficiency, 30kW power supply with a high voltage DC (HVDC) output.

Power management for data centers and enterprise computing

Stop by our booth to see how we can help you design the next generation of AI infrastructures with solutions that ensure real-time visibility and architectural stability. Explore our latest innovations, from ADC34DSO75 that enables event-based remote telemetry at nanosecond resolution, to high-density 800V hot-swap controllers and ultra-low jitter oscillators designed for high-speed networking signal integrity.