VIDEO SERIES
Multiphase 101
In today’s computing environment, CPUs, FPGAs, ASICs and even peripherals are growing increasingly complex and, consequently, so do their power delivery requirements. To handle the higher demands, multiphase regulators are becoming increasingly common on motherboards in many areas of computing. Designing with these regulators is more challenging than using conventional switchers and linear regulators, but the benefits of multiphase outweigh the complexity for high-performance power applications. Our multiphase buck portfolio includes Intel CPU core regulators, as well as other ASIC/Processor/FPGA multiphase buck regulators, with or without interfaces to the processor. This training series is designed to provide the necessary equations and guidance to get a new multiphase design up and running and ready for validation. After an overview of multiphase benefits, an in-depth design example of a multiphase buck regulator for an ASIC core rail is presented.
Multiphase 101
An Introduction to Multiphase Buck Regulators
Carmen Parisi gives an introduction to Multiphase Buck Regulators.
00:09:27|31 Jul 2017
Carmen Parisi discusses the functionality and capability of Multiphase Buck Regulators.