Transimpedance amplifiers
Browse by category
Our high-bandwidth transimpedance amplifier (TIA) portfolio includes devices with variable gain settings, fast recovery time, internal input protection and fully differential outputs that are optimized for a wide range of photodiode applications. A full line of integrated and multi-channel TIAs are available for optical time-of-flight (ToF) and LIDAR systems.
Select by parametric specification
Discrete TIAs
Integrated TIAs
Optical network TIAs
Featured transimpedance amplifiers
Design & development resources
Wide Bandwidth Optical Front-end Reference Design
This reference design implements and measures a complete 120MHz wide bandwidth optical front end comprising a high speed transimpedance amplifier, fully differential amplifier, and high speed 14-bit 160MSPS ADC with JESD204B interface. Hardware and software are provided to evaluate the (...)
250-MHz, quad-channel, differential output transimpedance amplifier evaluation module
OPA855DSG Evaluation Module
The OPA855DSG EVM is an evaluation module for the single OPA855 in the DSG (8-pin WSON) package. The OPA855DSG EVM is designed to quickly demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of (...)