INDUSTRIAL | ENERGY INFRASTRUCTURE | PREDICTIVE MAINTENANCE

AC arc fault detection enabled through edge AI for arc fault circuit interrupters

Our solution provides a cost-effective and reliable way to detect and interrupt faults, meeting the stringent safety standards of UL1699 and IEC62606.


INDUSTRIAL | BUILDING AUTOMATION | ENERGY INFRACSTRUCTURE

DC arc detection in solar applications with 10 times lower latency and 98% plus accuracy
Cost-effective arc protection meeting global safety standards (UL1699B and IEC63027).

 

INDUSTRIAL | BUILDING AUTOMATION

Multi-class motion detection for PIR based building security with >98% accuracy

Single PIR sensor based solution for differentiating between multiple sources of motion leverarging a MCU-scalable Edge AI solution.


INDUSTRIAL DRIVE | APPLIANCES | MOTOR CONTROL

Motor bearing fault classification and detection for AC drives with single MCU and 98% plus accuracy
Protect AC motor drive designs with high-accuracy AI based motor fault classification.

 

INDUSTRIAL DRIVE | FACTORY AUTOMATION | MOTOR CONTROL

Fan blower imbalance detection in HVAC systems with MCUs and 98% plus accuracy
Reduce noise, improve efficiency, increase reliability of HVAC system by detecting fan-blade imbalance early with TI's MCUs.

 

AUTOMOTIVE | PREVENTIVE MAINTENANCE

AC grid fault detection in on-board chargers enabling edge AI detection up to 95% accuracy
Deploy cost-effective edge AI solution on existing OBC control MCU to detect grid voltage anomalies.

 

AUTOMOTIVE | PREVENTIVE MAINTENANCE

Enable MOSFET junction temperature prediction within 1°C RMS accuracy with edge AI technology

Operate power converter MOSFETs within rated junction temperature for safety and long-term reliablity using edge AI models.


INDUSTRIAL | WEARABLES

Digit recognition with TI's microcontrollers (MCUs)
Edge AI digit recognition in a compact, low-power device footprint on cost and power optimized models for MCU solutions.

 

INDUSTRIAL | MEDICAL

Edge AI-enabled ECG wearable with 10x lower latency

Extend the battery life of wearable medical devices by using edge AI with low-power sensors for immediate and precise detection of cardiac events.


INDUSTRIAL | ARC FAULT

Gearbox fault detection using vibration sensors with over 99.9% accuracy
Ensure gearbox reliability with accurate falult detection using AI-accelerated chip.

 

INDUSTRIAL | ARC FAULT | PREVENTIVE MAINTENANCE

Rotor temperature prediction using multiple sensors with R-squared value over 96.9%
Ensure rotor reliability and provide condition monitoring with accurate temperature prediction using AI-accelerated devices.

 

INDUSTRIAL | ARC FAULT | PREVENTIVE MAINTENANCE

Linear actuator fault classification with accuracy over 99.9%

Ensure linear actuator reliability and provide condition monitoring with current sensors and accelerometers using AI-accelerated devices.

INDUSTRIAL | BUILDING AUTOMATION | VISION

Object detection in vision systems with 25x lower latency
Find and localize specific objects, people in real-time at high framerate with AI-accelerated processors and industry-standard software.

 

INDUSTRIAL | DETECTION | CLASSIFICATION

Visual defect detection in factory automation
Detect manufacturing defects on the factory line at low latency with machine vision and on-chip AI acceleration.

 

INDUSTRIAL | DETECTION | CLASSIFICATION

Pixel-level Segmentation for navigation and perception with 40x lower latency
Detect fine-grain obstacles and pathways from imagery in real-time using C7™ NPU equipped processors.

 

INDUSTRIAL | PEOPLE DETECTION | CLASSIFICATION

People detection across diverse settings in real-time
Detect people in a wide variety of scenes with vision-based AI in >120 FPS using AI-accelerators.

 

INDUSTRIAL | ROBOTICS

Intelligent surface classification for radar based mobile robotics

Our radar solutions supports Edge AI applications from a single sensor that accurately differentiates several surfaces in real world applications.


INDUSTRIAL | BUILDING AUTOMATION | MONITORING

Intelligent object classication for radar based presence detection

Our integrated radar enables Edge AI to accurately detect and differentiate humans, animals, and objects from a single sensor in real time.


INDUSTRIAL | BUILDING AUTOMATION | OBJECT CLASSIFICATION

Smart pose estimation for radar based occupany detection
Accurately determine different human poses with our integrated radar edge AI optimized devices.

 

INDUSTRIAL | AUTOMOTIVE | KICK TO OPEN

Intelligent hands-free access in vehicles with 95% accuracy

Our fully integrated radar supports edge AI from a single sensor that accurately detect kick and step gestures for trunk access.


INDUSTRIAL | AUTOMOTIVE | CHILD PRESENCE

Smart child presence detection with >95% accuracy

High-resolution radar with edge AI from a single sensor that accurately detect life and classify children accurately and minimizing false detections.


INDUSTRIAL | RETAIL AUTOMATION

Vision AI-assisted retail checkout scanners in real-time
Boost efficiency in retail and barcode scanners with fast vision AI models using NPU's

 

AUTOMOTIVE | ADAS

Bird's Eye View (BEV) in L2/L2+ advanced driver assistance systems (ADAS)
High-performance whole-vehicle perception with BEV networks on TI's AI-accelerated processors

 
INDUSTRIAL | HOME AUTOMATION

Edge AI wake word and command in partnership with Sensory
Sensory's TrulyHandsfree-Micro on-device processing eliminates cloud dependency, saving energy, enhancing privacy & reducing server costs.