Digital power
Implement power supplies across a wide range of topologies while exceeding performance standards and delivering highest efficiency and power density
Flexibility, efficiency and integration for your dynamic system needs
Our easy-to-use digital-power controllers help optimize your power design's performance and cost. Our unique architecture and powerful GUI offer best-in-class loop latency, higher power density, improved accuracy and efficiency. Modern power supplies require advanced control methods and complex topologies like multi-phase or totem-pole power factor correction (PFC), bidirectional or inverting DC/DCs, current mode resonant inductor-inductor-capacitor and synchronous rectification. Our devices require fewer development resources and less time to pass your power-supply specifications.
Select by type
Digital-power controllers
We've optimized our digital-power controllers for existing and new industrial and enterprise markets, including telecommunications and server power, offboard chargers and solar power.
SR MOSFET gate drivers
Synchronous rectifier (SR) MOSFETs are high-speed gate drivers featuring high-drive capability and body-conduction sensing to improve system performance when used with digital-power controllers.
Why choose our digital power controllers?
Comprehensive analog integration
Achieve faster operating frequencies and smaller components with dedicated power peripherals, feedback and high-resolution PWM control to achieve faster control loops and greater power density
Flexible power topologies
Get precise waveform control regardless of topology with high-resolution phase, period and duty-cycle controls. Our controllers are easily programmable for PFC, AC/DC and isolated DC/DC power supplies
Ease of use
Accelerate your development with our Fusion Digital Power™ GUI and fusion express API, and leverage Code Composer Studio™ software for proprietary code development, code debugging and flashing
Power trends
High efficiency digital-power controller
Our digital-power controllers provide dedicated hardware peripherals with simpler firmware development to maximize power density and efficiency with flexbility to implement many power topologies. Developed and optimized for power-supply applications, our digital-power controllers do not limit bandwidth, latency or transient response which saves MIPS for housekeeping or multi-tasking. Dual memeory bank architecture makes firmware updates seamless with zero downtime. Control schemes can be non-linear, zero-voltage switching (reasonant or PWM), with analog modules providing dead-time compensation for higher average efficiency plus robust fault protections.
Using UCD7138 and UCD3138A for Advanced Synchronous Rectification Control (Rev. B)
PFC THD Reduction and Efficiency Improvement by ZVS or Valley Switching
Featured products for power density
Low EMI digital-power controllers
With our digital-power controllers, you can implement power supplies that leverage zero-voltage switching, frequency dithering and reactive current compensation with EMI performance passing ciritcal standards with sufficient margin. Our digital-power controllers are also less susceptible to noise, interference and interaction.
Increase power factor by digitally compensating PFC EMI-capacitor reactive curre
UCD3138 Family - Practical Design Guideline (Rev. B)
Featured products for Low EMI
Recursos técnicos
Using the UCD3138PFCEVM-026 (Rev. B)
Introduction to digital power controllers
Fusion Digital Power Studio for UCD3138 Isolated Power Applications (Rev. C)
Descubra aplicaciones destacadas
Optimice las soluciones de alimentación para rectificadores de telecomunicaciones y aplicaciones de alimentación de servidores con soluciones de alimentación digital flexibles.
Nuestros controladores digitales aislados de potencia le ayudan a reducir los costos operativos, aumentar la eficiencia y la fiabilidad y reducir el tiempo de desarrollo al tiempo que mejora la integración del sistema y proporciona características avanzadas y protección.
Beneficios:
- Convertidor analógico-digital (EADC) de error de 31.25 MHz, ARM7 de 32 bits y 16 MHz con muestreo 8x para algoritmos de control complejos y funciones de nivel de sistema.
- ADC de 12 bits 1-MSPS y DAC efectivo de 10 bits para la generación y medición de señales de precisión.
- Control adaptativo del tiempo muerto, actualizaciones de firmware en directo y varias interfaces de comunicación como UART, SPI, PMBus e I2C.
Recursos destacados
- TIDA-00707 – Diseño de referencia de PFC de 1 KW, compacto, de 97,5 % de eficiencia, digital para PSU de telecomu
- TIDA-00705 – Diseño de referencia de CC-CC bidireccional, 480 W, 97 % de eficiencia η, ultracompacto (480 W/in3)
- UCD3138A – Controlador digital UCD3138A altamente integrado para potencia aislada
- Designing a digital power supply: How to write firmware – Technical article
- Advancing Power Supply Solutions Through the Promise of GaN – White paper
- CCSTUDIO – Code Composer Studio™ Entorno de desarrollo integrado
- FUSION-DIGITAL-POWER-STUDIO – Fusion Digital Power Studio
Acelere su desarrollo hacia entornos sostenibles con nuestras soluciones de control digital
Los controladores digitales proporcionan un control preciso de la entrega de potencia para ayudarle a conseguir un mayor ancho de banda de bucle y densidad de potencia. El procesador Arm® Cortex® de nuestros controladores permite funciones avanzadas como el seguimiento del punto de máxima potencia y la corrección del factor de potencia (PFC) y las funciones de protección integradas garantizan la seguridad y fiabilidad del sistema.
Beneficios:
- Soluciones a diversas configuraciones y topologías de PFC para mejorar la calidad de la energía del sistema.
- Compatibilidad con múltiples interfaces de comunicación, incluidas UART, SPI e I2C.
- Capacidad para simplificar las aplicaciones de diseño de potencia con la interfaz gráfica de usuario Fusion Digital Power™.
Recursos destacados
- UCD3138A – Controlador digital UCD3138A altamente integrado para potencia aislada
- UCD3138PFCEVM-026 – Módulo de evaluación UCD3138 de prerregulador de corrección de factor de potencia digital
- UCD3138PSFBEVM-027 – Módulo de evaluación UCD3138PSFBEVM-027
- UCD3138 Family - Practical Design Guideline (Rev. B) – Application note
- Introducción a los controladores digitales de potencia – Serie de videos
- CCSTUDIO – Code Composer Studio™ Entorno de desarrollo integrado
- FUSION-DIGITAL-POWER-STUDIO – Fusion Digital Power Studio
Impulse la aceleración hacia la electrificación de los vehículos con nuestras soluciones de control digital, optimizadas para diversas topologías de potencia
Nuestros controladores digitales de potencia aislada le ayudan a crear soluciones de carga de vehículos eléctricos más inteligentes y seguras para aplicaciones de bicicletas eléctricas. Nuestros controladores mejoran el control y la precisión de la potencia de salida; facilitan mayores densidades de potencia para soportar respuestas más rápidas y dinámicas; y ofrecen una eficiente corrección del factor de potencia y una conversión CC/CC basada en los requisitos de carga.
Beneficios:
- Diseños de referencia para distintos niveles de potencia.
- Herramientas de diseño de potencia dedicadas, como la interfaz gráfica de usuario Fusion Digital Power™, junto con el software Code Composer Studio™.
- Kits de desarrollo de aplicaciones y software para acelerar los ciclos de diseño.
Recursos destacados
- UCD3138A64 – Controlador digital altamente integrado para potencia aislada
- UCD3138128A – Controlador digital altamente integrado para potencia aislada
- UCD3138PFCEVM-026 – Módulo de evaluación UCD3138 de prerregulador de corrección de factor de potencia digital
- UCD3138PSFBEVM-027 – Módulo de evaluación UCD3138PSFBEVM-027
- Designing a digital power supply: How to write firmware – Technical article
- Introducción a los controladores digitales de potencia – Serie de videos
- CCSTUDIO – Code Composer Studio™ Entorno de desarrollo integrado
Recursos de diseño y desarrollo
Módulo de evaluación UCD3138 para controlador de alimentación digital de bucle abierto de 40 pines
Módulo de evaluación UCD3138 de prerregulador de corrección de factor de potencia digital
The Texas Instruments UCD3138PFCEVM-026 evaluation module (EVM) is a digitally controlled single phase PFC pre-regulator based on the UCD3138 programmable digital power controller. The EVM accepts universal ac line input from 90Vac to 264Vac, 47Hz to 63Hz. The nominal output voltage is 390VDC. (...)
Módulo de evaluación UCD3138A64 de tarjeta de control
The Texas Instruments UCD3138A64CEVM-660 evaluation module (EVM) functions as a control card for UCD3138A64 digital controller for isolated power applications from Texas Instruments. The EVM can be used either as a stand-alone board to study the UCD3138A64 device or as a control card for (...)