Página principal
Videoteca

TAS6424-Q1: 75-W 2.1 MHz digital input 4-channel automotive Class-D audio amplifier

00:03:12 | 17 NOV 2016
Supporting high-resolution 96-kHz digital, the TAS6424-Q1 implements a 2.1 MHz PWM switching frequency that enables a cost-optimized solution in a very small PCB size, full operation down to 4.5 V for start/stop events, and exceptional sound quality with up to 40 kHz audio bandwidth

Medios

  • arrow-right For more information check out the TAS6424-Q1 product folder