Product details

Protocols PCIe, USB 2.0, USB 3.1 Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 5000 Bandwidth (MHz) 6000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) 0 to 70 Rating Catalog
Protocols PCIe, USB 2.0, USB 3.1 Configuration 2:1 SPDT Number of channels 2 USB speed (Mbps) 5000 Bandwidth (MHz) 6000 Ron (typ) (mΩ) 5000 Input/output voltage (min) (V) 0 Input/output voltage (max) (V) 3.6 ESD HBM (typ) (kV) 2 Operating temperature range (°C) 0 to 70 Rating Catalog
WQFN (RHU) 56 55 mm² (11 mm × 5 mm)
  • Ideal for DockPort Applications
    • Bi-Directional 2:1 Switch for USB 2.0 (HS/FS/LS) and HPD Signals
    • Bi-Directional 2:1 Switch for SuperSpeed USB and DisplayPort Signals
    • Integrated DockPort Controller Manages DockPort Detection,
      Signal Switching and Power Switching
  • Supports Host- and Dock-side Applications
  • VCC Operating Range 3.3V ± 10%
  • SuperSpeed USB I/O Supports Common Mode Voltage from 0V to 2.2V
  • USB 2.0 I/O Supports Signal Up to 3.6V
  • Wide –3dB Differential BW on High-bandwidth Path of over 6 GHz
  • Excellent High-bandwidth Path Dynamic Characteristics on (at 2.5GHz)
    • Crosstalk = –39dB
    • Isolation = –22dB
    • Insertion Loss = –1.2dB
    • Return Loss = 12 dB
    • Max Bit-Bit Skew = 8 ps
  • 5mm x11mm, 56-Pin WQFN Package (RHU)
  • ESD
    • HBM: 2000V
    • CDM: 500V
  • Ideal for DockPort Applications
    • Bi-Directional 2:1 Switch for USB 2.0 (HS/FS/LS) and HPD Signals
    • Bi-Directional 2:1 Switch for SuperSpeed USB and DisplayPort Signals
    • Integrated DockPort Controller Manages DockPort Detection,
      Signal Switching and Power Switching
  • Supports Host- and Dock-side Applications
  • VCC Operating Range 3.3V ± 10%
  • SuperSpeed USB I/O Supports Common Mode Voltage from 0V to 2.2V
  • USB 2.0 I/O Supports Signal Up to 3.6V
  • Wide –3dB Differential BW on High-bandwidth Path of over 6 GHz
  • Excellent High-bandwidth Path Dynamic Characteristics on (at 2.5GHz)
    • Crosstalk = –39dB
    • Isolation = –22dB
    • Insertion Loss = –1.2dB
    • Return Loss = 12 dB
    • Max Bit-Bit Skew = 8 ps
  • 5mm x11mm, 56-Pin WQFN Package (RHU)
  • ESD
    • HBM: 2000V
    • CDM: 500V

The HD3SS2521 is an integrated DockPort switch solution. It provides independent 2:1 passive switching for the SuperSpeed USB and Display Port signals as well as for the USB 2.0 (HS/FS/LS) and I2C necessary to support DockPort applications. In addition, a firmware upgradable integrated DockPort controller is provided to manage host and dock side DockPort detection, signal switch and power configuration.

The HD3SS2521 is offered in 56-pin WQFN package and is specified to operate from a single supply voltage of 3.3V over the temperature range of 0°C to 70°C .

The HD3SS2521 is an integrated DockPort switch solution. It provides independent 2:1 passive switching for the SuperSpeed USB and Display Port signals as well as for the USB 2.0 (HS/FS/LS) and I2C necessary to support DockPort applications. In addition, a firmware upgradable integrated DockPort controller is provided to manage host and dock side DockPort detection, signal switch and power configuration.

The HD3SS2521 is offered in 56-pin WQFN package and is specified to operate from a single supply voltage of 3.3V over the temperature range of 0°C to 70°C .

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DockPort Controller, HD3SS2521 datasheet (Rev. A) May 9, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS2521 HSpice Model

SLAJ001.ZIP (48 KB) - HSpice model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RHU) 56 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos