Intel (旧 Altera) FPGA 向けの電源
TI は、Intel (旧 Altera®) の FPGA と CPLD 向けの電源ソリューションを提供する承認済み / テスト済みベンダです。TI は Altera との連携により、組込みメモリ、デジタル信号処理(DSP)ブロック、高速トランシーバ、高速 I/O ピンなど幅広いアプリケーションに最適なパワー・マネージメント・ソリューションを提供しています。TI は、以下の Altera FPGA シリーズに最適な製品ラインアップを提供しています。Stratix®、Cyclone®、Arria®、MAX®。
Pick a device for each Point-of-Load (POL) power requirement:
Power Requirements | Sequence #* | Loads** | Solution Options by Regulator Type | ||||
---|---|---|---|---|---|---|---|
LDO† | Module | DC/DC Converter | Controller | PMIC |
Powered by WEBENCH® Power Designer
WEBENCH Power Designer suggests devices that meet the basic supply voltage and current requirements of the FPGA. Before picking devices for your design, refer to the FPGA datasheet for more detailed power supply requirements that must be met, such as voltage tolerances, power-up/down sequencing, AVS/DVS, and ramp times.
- TMP461 (Temperature sensor)
** Loads are grouped by output voltage and sequencing order.
† Linear LDO regulators dissipate power proportional to the voltage drop from input to output. Reduce LDO voltage drop and power dissipation by powering LDOs from an intermediate rail voltage that is closer to the LDO output voltage.