Strengthening signal chain through signal conditioners
00:20:20
|
2017 年 04 月 12 日
This presentation will provide a look on how to select the optimal signal conditioner given a particular system situation, whether to use linear or limiting redriver, when to select retimer, and how to set the right equalization value to compensate a particular type of signal loss to achieve the desired signal quality for a robust system design. USB Type-C provides up to 10Gbps USB and 8.1Gbps DisplayPort data throughput, with such high speed signals, a signal conditioner will be needed. |