Using JTAG with the UCD3138: Using the command line interface with Uniflash
00:07:49
|
2016 년 03 월 14 일
The Uniflash command line interface allows quick access to flash programming and operations. It allows access to all of the Uniflash GUI functionality with a single line of command. It is probably the most suitable interface for a production environment. Command line scripts can be executed as windows batch files.
리소스
이 비디오는 시리즈의 일부입니다.
-
디지털 전원 컨트롤러 소개
video-playlist (42 videos)