PGA460 ultrasonic sensing: EVM hardware, transducer, and driver selection
00:09:19
|
2017 년 02 월 20 일
| This video serves as an overview to the PGA460 evaluation module (EVM) hardware, transducer types and driver modes for ultrasonic sensing. The BOOSTXL-PGA460 includes two modules, the motherboard and daughtercard. The motherboard hosts the PGA460 IC while the daughtercard provides two options of ultrasonic evaluation. These option include a transformer driven closed top transducer and direct (bridge) driven open top transducer. |
리소스
이 비디오는 시리즈의 일부입니다.
-
PGA460-Q1을 사용한 초음파 감지
video-playlist (6 videos)