How to Spin the DRV10x Family of Devices: Part 2
00:03:45
|
2018 년 01 월 26 일
The training material in this video is in context of the DRV10983 and it reviews the equipment, setup, DRV109x EVM GUI Software navigation, and control of the motor speed via I2C. In addition, pre-configured settings are provided so the motor is more likely to start up if no tuning has been performed.