홈
비디오 라이브러리

Introduction to high-power DC/DC conversion design: Comparing PSFB and FB-LLC Part 3

00:16:45 | 2018 년 12 월 16 일

The “conventional wisdom” is that the Phase Shifted Full Bridge (PSFB) topology is the best choice for high power DC/DC converter applications. However, the “conventional wisdom” has been challenged by the users who are choosing the Full Bridge LLC (FB-LLC) topology for applications where we would normally suggest the PSFB topology. The speaker provides a clear comparison between the two topologies and tries to indicate which is best in a given application.

Part 3: In this part, the speaker talks about how PSFB and Full Bridge LCC work in details.

리소스

  • arrow-right Learn more about Power Delivery Solution
  • arrow-right Learn more about TIDA-00705 reference design - 480-W, 97% η efficiency, Ultra-Compact, Bi-Directional DC-DC Reference Design
  • arrow-right Learn more about PMP6712 reference design - Dual-Channel Full-Bridge Converter (54V @ 30A) for PoE Power Sourcing (PSE)
  • arrow-right Learn more about DC/DC Converter System Reference Designs