홈
비디오 라이브러리

Metrology architecture options: SoCs, AFEs, and standalone ADCs

00:08:45 | 2019 년 03 월 26 일
This module discusses three different architectures for sensing the voltage and current samples used to calculate the metrology parameters. These architectures involve using a SoC, metrology AFE, or standalone ADC. The advantages of the standalone ADC architecture compared to the other two architectures is discussed. 

리소스

  • arrow-right High-accuracy split-phase CT electricity meter reference design using standalone ADCs