Gesture detection for automotive in-cabin applications
00:01:26
|
2021 년 06 월 01 일
The new 60GHz antenna-on-package radar sensor, AWR6843AOP, is ideal for in-cabin gesture detection due to the privacy it offers (sensor utilizes point cloud data instead of facial information that camera-based solutions currently use) and provides the following benefits:
- Flexible in-cabin placement due to radar’s ability to sense through various materials and its small form factor
- Multi-modal (ex. can perform child presence detection while car is off and gesture control while car is running)
- Robust sensing unaffected by lighting or temperature conditions
Applications using this type of gesture control include changing radio stations, answering phone calls, opening windows, and more.
리소스
이 비디오는 시리즈의 일부입니다.
-
mmWave 레이더 센서
video-playlist (50 videos)