홈
비디오 라이브러리

Achieve ultra-low 60-nA IQ with the TPS61094

00:01:17 | 2021 년 10 월 15 일

The TPS61094 boost converter has the industry's lowest quiescent current (IQ) while integrating a buck mode for supercapacitor charging, which supports peak loads for battery-powered applications and backup power for line-powered industrial applications.    

  • Maintain 60-nA IQ while supporting peak loads and backup power from a supercapacitor
  • Deliver twice the output current with a 2-A inductor current limit
  • Reduce component count by up to 50% and simplify designs

리소스

  • arrow-right Visit the TPS61094 product folder
  • download Read the application note: The long lifetime cost competitive solution in smart meters based on the TPS61094
  • arrow-right Read the technical article: 3 benefits of using a low-IQ buck/boost converter to extend battery life in flow meters
  • arrow-right Read the technical article: Effective ways to implement backup power from supercapacitors