홈
비디오 라이브러리

Voltage-to-current (V-I) converter circuit with MOSFET

00:03:17 | 2022 년 12 월 30 일
This single-supply, low-side, V-I converter delivers a well-regulated current to a load which can be connected to a voltage greater than the op amp supply voltage. The circuit accepts an input voltage between 0 V and 2 V and converts it to a current between 0 mA and 100 mA. The current is accurately regulated by feeding back the voltage drop across a low-side current-sense resistor to the inverting input of the op amp.

리소스

  • download프레젠테이션
  • arrow-right Order samples and learn more about the op amp used in this video
  • arrow-right View our portfolio of operational amplifiers
  • arrow-right Evaluate and prototype with amplifiers using TI’s DIYAMP-EVM
  • arrow-right Learn more about the circuit from this video