홈
비디오 라이브러리

3-Phase PFC inverter demo with SiC and GaN

00:02:11 | 2022 년 11 월 02 일
This is a demo of two converters running in back-to-back configuration at up to 11-kW load condition. Parameters like efficiency, load condition, operating points and temperature of power devices will be displayed while the converters are running in a safety box. 

리소스

  • arrow-right View the 11-kW, bidirectional, three-phase ANPC based on GaN reference design.
  • arrow-right View the 10-kW, bidirectional three-phase three-level (T-type) inverter and PFC reference design.