Designing with magnetic sensors: Low latency motor position
00:04:17
|
2023 년 11 월 16 일
AMR sensors are capable of detecting the direction of an input magnetic field which is helpful in applications such as electronic steering assemblies. The low noise and low latency output enables systems to dynamically track user input and provide accurate feedback in power steering controls. Testing the device with a magnet rotating at high speeds enables verification of device performance near the upper input frequency.
리소스
이 비디오는 시리즈의 일부입니다.
-
위치 감지(홀, AMR, 인덕티브, 정전식 및 초음파) 데모
video-playlist (20 videos)