Automotive audio amplifiers

From chimes to subwoofers, our automotive audio amplifier portfolio has a solution

Our audio amplifier portfolio is engineered to deliver high efficiency, low distortion, and excellent thermal performance across every application, from low-power chimes to high-power subwoofers. With flexible support for analog and digital inputs, multiple channel-count configurations, pin-to-pin compatibility, and EMI-optimized layouts, our solutions scale effortlessly for both premium and cost-optimized automotive systems. Leverage our extensive library of reference designs, technical documentation, software tools, and online technical support to accelerate your development cycle and build reliable audio systems tailored to your application.

Explore audio technologies

Save space and reduce costs without compromising automotive audio quality

Our one-inductor (1L) modulation is a proprietary automotive innovation that reduces the inductor count in inductor-capacitor filters by 50%, lowering cost, saving printed circuit board space, and minimizing system weight. Eliminating switching on one half bridge per channel reduces losses and increases efficiency by as much as 7% compared to traditional class-D modulation.

This technology integrates easily into class-D amplifiers without adding design complexity, while maintaining high-quality automotive audio performance. The TAS67xx family incorporates 1L modulation.

Use the options below to browse by voltage level, channel count, or to view the full product portfolio.

Technical article
Shrinking automotive audio systems with 1L Modulation™ technology (Rev. C)
Our 1L modulation technology can help you create smaller and lighter designs more affordably than current solutions, all while prioritizing the automotive audio experience.
PDF | HTML
External resource
Shrinking Automotive Audio System Designs with Class-D Amplifier 1L Modulation
This webinar introduces TI's proprietary 1L modulation technology and discusses a family of class-D audio amplifiers incorporating this technology. 
Featured products for 1L modulation
NEW TAS67524-Q1 ACTIVE Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation
TAS67534-Q1

Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation

Approx. price (USD) 1ku | 5.99

TAS6884-Q1

Automotive, 48V, 13A, digital-input four-channel Class-D audio amplifier with current sense

Approx. price (USD) 1ku | 6.943

TAS6682-Q1

Automotive, 45V, 13A, digital-input, two-channel Class-D audio amplifier with current sense

Approx. price (USD) 1ku | 4.52

TAS6684A-Q1

Automotive, 45V, 13A, backwards-compatible, digital-input four-channel Class-D audio amplifier

Approx. price (USD) 1ku | 6.038

TAS67524-Q1

Automotive, 19V, digital-input four-channel Class-D audio amplifier with 1L modulation

Approx. price (USD) 1ku | 4.83