Solutions for 50W to 2kW power supplies. Our broad portfolio of high performance analog controllers supporting half-bridge and full bridge topologies for power supplies ranging from 50W all the way to 2-kW. Our robust features like programmable frequency, zero-voltage switching, soft start, integrated gate drivers, and others allow for increased design flexibiilty while also simplifying system design, delivering improved efficiency and increasing power density

Browse by category


Half-bridge controllers


Full-bridge controllers


Phase-shifted bridge controllers

Featured bridge controllers


Technical resources

Application note

UCC28950 600W Phase Shifted Full Bridge Design Review/Application Report (Rev. D)

Learn about practical design considerations on this 600-W, phase-shifted, full-bridge converter using the UCC28950/UCC28951 PSFB controllers.
Application note

LM5176 Power Sharing Between Two Parallel, Four-Switch Buck-Boost Converters

Go in-depth discussing the pros and cons of both the PSFB and FB-LLC topologies, comparing the basic problems between the PSFB and FB-LLC and give ideas on how to choose between the two given a certain application.
Application note

Phase Shifted Full Bridge, Zero Voltage Transition Design Considerations (Rev. A)

Learn more about practical design considerations for high frequency, high power design using phase shifted resonant PWN control technique.

Design & development resources

Reference design

Automotive 400-W, 48-V Battery Input, 12-V Output Power Reference Design

This reference design is an automotive, 400-W, phase-shifted full-bridge converter which generates the 12-V output from a 48-V car battery. The enhanced phaseshifted full-bridge controller implements programmable delays which ensure zero voltage switching (ZVS) over a wide range of operating (...)
Reference design

54-VDC input, 12-V 42-A output half-bridge reference design

This 12-V, 42-A output half-bridge reference design is for bus converters in wired networking campus and branch switches. The design features high efficiency and various fault protections (over-current and short-circuit). The design provides an efficiency comparison using 3 kVRMS basic and (...)

Reference design

2-kW industrial AC/DC battery charger reference design with 92% full-load efficiency

This reference design is a module that can be set as standard power supply or a battery charger. The output voltage ranges from 0 V to 32 V at a maximum current of 62.5 A. It consists of four boards, a boost PFC, a phase shift full bridge, a small daughter board (hosting the microcontroller), and (...)