Isolated temperature sensors

High-voltage thermal monitoring made easy

Isolated temperature sensors have an integrated isolation barrier which enables direct physical connection to high-voltage devices for faster and more accurate thermal monitoring. Isolated power and additional isolation devices are not necessary. Simply connect straight to a low-voltage microcontroller (MCU) or analog-to-digital converter (ADC). 

Why choose our isolated temperature sensors in high-voltage applications?

checkmark

Fast thermal response time and high accuracy

Direct metal connection to high-voltage targets for fast, accurate and reliable thermal response - no need for calibration or thermal conducting compound.

checkmark

Cost-effective integrated isolation

Achieve robust isolation across a wide temperature range. Integrate power, data and isolation in one surface-mount device, optimizing your bill of materials.

checkmark

Simplicity and ease of use

Enable direct connection between high-voltage target and the MCU/ADC on the low-voltage plane, simplifying the design and reducing the number of components.

ISOTMP35R
Isolated temperature sensors

±2.0°C 5kVRMS reinforced isolated temperature sensor with analog output

Approx. price (USD) 1ku | 1.235

ISOTMP35R-Q1
Isolated temperature sensors

Automotive, ±2.5°C 5kVRMS reinforced isolated temperature sensor with analog output

Approx. price (USD) 1ku | 1.606