A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device.
ADC3910D065 ACTIVE 10-bit, two-channel, 65-MSPS ADC single clock cycle latency up to 16x decimation digital comparator Lower power and smaller package size

Product details

Sample rate (max) (Msps) 40 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 140 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.4 Power consumption (typ) (mW) 267 Architecture Two-Step SNR (dB) 60 ENOB (Bits) 9.5 SFDR (dB) 72 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 40 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, TTL Analog input BW (MHz) 140 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 1.4 Power consumption (typ) (mW) 267 Architecture Two-Step SNR (dB) 60 ENOB (Bits) 9.5 SFDR (dB) 72 Operating temperature range (°C) -40 to 85 Input buffer No
TQFP (PFB) 48 81 mm² (9 mm × 9 mm)
  • Internal Sample-and-Hold
  • Internal Reference Capability
  • Dual Gain Settings
  • Offset Correction
  • Selectable Offset Binary or 2's Complement Output
  • Multiplexed or Parallel Output Bus
  • Single +3.0V to 3.6V Operation
  • Power Down and Standby Modes
  • 3V TTL Logic Input/Output Compatible

Key Specifications

  • Resolution: 10 Bits
  • Conversion Rate: 40 MSPS
  • ENOB: 9.4 Bits (typ)
  • DNL: 0.35 LSB (typ)
  • Conversion Latency Parallel Outputs: 2.5 Clock Cycles
    • Multiplexed Outputs, I Data Bus: 2.5 Clock Cycles
    • Multiplexed Outputs, Q Data Bus: 3 Clock Cycles
  • PSRR: 90 dB
  • Power Consumption—Normal Operation: 267 mW (typ)
    • Power Down Mode: < 1 mW (typ)
    • Fast Recovery Standby Mode: 30 mW (typ)

All trademarks are the property of their respective owners.

  • Internal Sample-and-Hold
  • Internal Reference Capability
  • Dual Gain Settings
  • Offset Correction
  • Selectable Offset Binary or 2's Complement Output
  • Multiplexed or Parallel Output Bus
  • Single +3.0V to 3.6V Operation
  • Power Down and Standby Modes
  • 3V TTL Logic Input/Output Compatible

Key Specifications

  • Resolution: 10 Bits
  • Conversion Rate: 40 MSPS
  • ENOB: 9.4 Bits (typ)
  • DNL: 0.35 LSB (typ)
  • Conversion Latency Parallel Outputs: 2.5 Clock Cycles
    • Multiplexed Outputs, I Data Bus: 2.5 Clock Cycles
    • Multiplexed Outputs, Q Data Bus: 3 Clock Cycles
  • PSRR: 90 dB
  • Power Consumption—Normal Operation: 267 mW (typ)
    • Power Down Mode: < 1 mW (typ)
    • Fast Recovery Standby Mode: 30 mW (typ)

All trademarks are the property of their respective owners.

The ADC10D040 is a dual low power, high performance CMOS analog-to-digital converter that digitizes signals to 10 bits resolution at sampling rates up to 45 MSPS while consuming a typical 267 mW from a single 3.3V supply. No missing codes is specified over the full operating temperature range. The unique two stage architecture achieves 9.4 Effective Bits over the entire Nyquist band at 40 MHz sample rate. An output formatting choice of offset binary or 2's complement coding and a choice of two gain settings eases the interface to many systems. Also allowing great flexibility of use is a selectable 10-bit multiplexed or 20-bit parallel output mode. An offset correction feature minimizes the offset error.

To ease interfacing to most low voltage systems, the digital output power pins of the ADC10D040 can be tied to a separate supply voltage of 1.5V to 3.6V, making the outputs compatible with other low voltage systems. When not converting, power consumption can be reduced by pulling the PD (Power Down) pin high, placing the converter into a low power state where it typically consumes less than 1 mW and from which recovery is less than 1 ms. Bringing the STBY (Standby) pin high places the converter into a standby mode where power consumption is about 30 mW and from which recovery is 800 ns.

The ADC10D040's speed, resolution and single supply operation make it well suited for a variety of applications, including high speed portable applications.

Operating over the industrial (−40° ≤ TA ≤ +85°C) temperature range, the ADC10D040 is available in a 48-pin TQFP. An evaluation board is available to ease the design effort.

The ADC10D040 is a dual low power, high performance CMOS analog-to-digital converter that digitizes signals to 10 bits resolution at sampling rates up to 45 MSPS while consuming a typical 267 mW from a single 3.3V supply. No missing codes is specified over the full operating temperature range. The unique two stage architecture achieves 9.4 Effective Bits over the entire Nyquist band at 40 MHz sample rate. An output formatting choice of offset binary or 2's complement coding and a choice of two gain settings eases the interface to many systems. Also allowing great flexibility of use is a selectable 10-bit multiplexed or 20-bit parallel output mode. An offset correction feature minimizes the offset error.

To ease interfacing to most low voltage systems, the digital output power pins of the ADC10D040 can be tied to a separate supply voltage of 1.5V to 3.6V, making the outputs compatible with other low voltage systems. When not converting, power consumption can be reduced by pulling the PD (Power Down) pin high, placing the converter into a low power state where it typically consumes less than 1 mW and from which recovery is less than 1 ms. Bringing the STBY (Standby) pin high places the converter into a standby mode where power consumption is about 30 mW and from which recovery is 800 ns.

The ADC10D040's speed, resolution and single supply operation make it well suited for a variety of applications, including high speed portable applications.

Operating over the industrial (−40° ≤ TA ≤ +85°C) temperature range, the ADC10D040 is available in a 48-pin TQFP. An evaluation board is available to ease the design effort.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC10D040 Dual 10-Bit, 40 MSPS, 267 mW A/D Converter datasheet (Rev. G) Mar 14, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

ADC10D040 IBIS Model

SNAM010.ZIP (4 KB) - IBIS model
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos