Product details

Sample rate (max) (Msps) 105 Resolution (Bits) 11 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 1000 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1000 Architecture Pipeline SNR (dB) 67 ENOB (Bits) 10.9 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer No
Sample rate (max) (Msps) 105 Resolution (Bits) 11 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 1000 Features Low Power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 1000 Architecture Pipeline SNR (dB) 67 ENOB (Bits) 10.9 SFDR (dB) 88 Operating temperature range (°C) -40 to 85 Input buffer No
WQFN (NKA) 60 81 mm² (9 mm × 9 mm)
  • Clock Duty Cycle Stabilizer
  • Single +3.0 or +3.3V Supply Operation
  • Serial LVDS Outputs
  • Serial Control Interface
  • Overrange Outputs
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution 11 Bits
  • Conversion Rate 105 MSPS
  • SNR (fIN = 240 MHz) 66 dBFS (typ)
  • SFDR (fIN = 240 MHz) 82 dBFS (typ)
  • Full Power Bandwidth 1 GHz (typ)
  • Power Consumption 1 W (typ)

All trademarks are the property of their respective owners.

  • Clock Duty Cycle Stabilizer
  • Single +3.0 or +3.3V Supply Operation
  • Serial LVDS Outputs
  • Serial Control Interface
  • Overrange Outputs
  • 60-Pin WQFN Package, (9x9x0.8mm, 0.5mm Pin-Pitch)

Key Specifications

  • Resolution 11 Bits
  • Conversion Rate 105 MSPS
  • SNR (fIN = 240 MHz) 66 dBFS (typ)
  • SFDR (fIN = 240 MHz) 82 dBFS (typ)
  • Full Power Bandwidth 1 GHz (typ)
  • Power Consumption 1 W (typ)

All trademarks are the property of their respective owners.

The ADC11DS105is a high-performance CMOS analog-to-digital converters capable of converting two analog input signals into 11-bit digital words at rates up to 105 Mega Samples Per Second (MSPS). The digital outputs are serialized and provided on differential LVDS signal pairs. These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. The ADC11DS105 may be operated from a single +3.0 or +3.3V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC11DS105 can be operated with an external 1.2V reference. The selectable duty cycle stabilizer maintains performance over a wide range of clock duty cycles. A serial interface allows access to the internal registers for full control of the ADC11DS105's functionality. The ADC11DS105 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

The ADC11DS105is a high-performance CMOS analog-to-digital converters capable of converting two analog input signals into 11-bit digital words at rates up to 105 Mega Samples Per Second (MSPS). The digital outputs are serialized and provided on differential LVDS signal pairs. These converters use a differential, pipelined architecture with digital error correction and an on-chip sample-and-hold circuit to minimize power consumption and the external component count, while providing excellent dynamic performance. The ADC11DS105 may be operated from a single +3.0 or +3.3V power supply. A power-down feature reduces the power consumption to very low levels while still allowing fast wake-up time to full operation. The differential inputs accept a 2V full scale differential input swing. A stable 1.2V internal voltage reference is provided, or the ADC11DS105 can be operated with an external 1.2V reference. The selectable duty cycle stabilizer maintains performance over a wide range of clock duty cycles. A serial interface allows access to the internal registers for full control of the ADC11DS105's functionality. The ADC11DS105 is available in a 60-lead WQFN package and operates over the industrial temperature range of −40°C to +85°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADC11DS105 Dual 11-Bit, 105 MSPS A/D Converter with Serial LVDS Outputs datasheet (Rev. C) Apr 2, 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
WQFN (NKA) 60 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos