Product details

Sample rate (max) (Msps) 500 Resolution (Bits) 14 Number of input channels 1 Interface type DDR LVDS Analog input BW (MHz) 1400 Features Decimating Filter, Differential Inputs, High Dynamic Range, High Performance, Input buffer, Low latency, Low power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 413.1 Architecture Pipeline SNR (dB) 74 ENOB (Bits) 12 SFDR (dB) 83 Operating temperature range (°C) -40 to 85 Input buffer Yes
Sample rate (max) (Msps) 500 Resolution (Bits) 14 Number of input channels 1 Interface type DDR LVDS Analog input BW (MHz) 1400 Features Decimating Filter, Differential Inputs, High Dynamic Range, High Performance, Input buffer, Low latency, Low power Rating Catalog Peak-to-peak input voltage range (V) 2 Power consumption (typ) (mW) 413.1 Architecture Pipeline SNR (dB) 74 ENOB (Bits) 12 SFDR (dB) 83 Operating temperature range (°C) -40 to 85 Input buffer Yes
VQFNP (RTD) 64 81 mm² (9 mm × 9 mm)
  • 14-bit, single channel 250 and 500MSPS ADC
  • Noise spectral density: -158.5dBFS/Hz
  • Thermal Noise: 74.5dBFS
  • Single core (non-interleaved) ADC architecture
  • Power consumption:
    • 435mW (500MSPS)
    • 369mW (250MSPS)
  • Aperture jitter: 75fs
  • Buffered analog inputs
    • Programmable 100 and 200Ω termination
  • Input fullscale: 2Vpp
  • Full power input bandwidth (-3dB): 1.4GHz
  • Spectral performance (fIN = 70MHz, -1dBFS):
    • SNR: 73.8dBFS
    • SFDR HD2,3: 82dBc
    • SFDR worst spur: 94dBFS
  • Digital down-converters (DDCs)
    • Up to four independent DDC
    • Complex and real decimation
    • Decimation: 2x, 4x to 32768x decimation
    • 48-bit NCO phase coherent frequency hopping
  • DDR/Serial LVDS interface
    • 16-bit Parallel SDR, DDR LVDS for DDC bypass
    • Serial LVDS for decimation
    • 32-bit output option for high decimation
  • 14-bit, single channel 250 and 500MSPS ADC
  • Noise spectral density: -158.5dBFS/Hz
  • Thermal Noise: 74.5dBFS
  • Single core (non-interleaved) ADC architecture
  • Power consumption:
    • 435mW (500MSPS)
    • 369mW (250MSPS)
  • Aperture jitter: 75fs
  • Buffered analog inputs
    • Programmable 100 and 200Ω termination
  • Input fullscale: 2Vpp
  • Full power input bandwidth (-3dB): 1.4GHz
  • Spectral performance (fIN = 70MHz, -1dBFS):
    • SNR: 73.8dBFS
    • SFDR HD2,3: 82dBc
    • SFDR worst spur: 94dBFS
  • Digital down-converters (DDCs)
    • Up to four independent DDC
    • Complex and real decimation
    • Decimation: 2x, 4x to 32768x decimation
    • 48-bit NCO phase coherent frequency hopping
  • DDR/Serial LVDS interface
    • 16-bit Parallel SDR, DDR LVDS for DDC bypass
    • Serial LVDS for decimation
    • 32-bit output option for high decimation

The ADC3548 and ADC3549 (ADC354x) is a 14-bit, 250 and 500MSPS, single channel analog to digital converter (ADC). The device is designed for high signal-to-noise ratio (SNR) and delivers a noise spectral density as low as -158.5dBFS/Hz.

The power efficient ADC architecture consumes 435mW at 500MSPS and provides power scaling with lower sampling rates (369mW at 250MSPS).

The ADC354x includes a quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.

The ADC354x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a 14-bit wide parallel SDR or DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation rates, the output resolution can be increased to 32-bit.

The ADC3548 and ADC3549 (ADC354x) is a 14-bit, 250 and 500MSPS, single channel analog to digital converter (ADC). The device is designed for high signal-to-noise ratio (SNR) and delivers a noise spectral density as low as -158.5dBFS/Hz.

The power efficient ADC architecture consumes 435mW at 500MSPS and provides power scaling with lower sampling rates (369mW at 250MSPS).

The ADC354x includes a quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.

The ADC354x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a 14-bit wide parallel SDR or DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation rates, the output resolution can be increased to 32-bit.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 6
Top documentation Type Title Format options Date
* Data sheet ADC354x Single Channel 14-bit 250MSPS and 500MSPS Analog-to-Digital Converter (ADC) datasheet (Rev. C) PDF | HTML Jul 9, 2025
Application note Optimizing IFF Transponder Turnaround Time Using Ultra-Low Latency ADCs PDF | HTML Jul 16, 2026
Analog design Journal Sampling around Nyquist holes in high-speed converters PDF | HTML May 16, 2025
Application note Comparing Active vs. Passive High-Speed/RF A/D Converter Front Ends PDF | HTML Mar 28, 2025
Application note Evaluating High-Speed, RF ADC Converter Front-end Architectures PDF | HTML Mar 26, 2025
Application note Improving MSPS ADC’s SFDR While Relaxing AAF Requirements and Using Integrated DDC Features PDF | HTML Feb 18, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3669EVM — ADC3669 evaluation module

The ADC3669EVM is an evaluation module (EVM) designed to evaluate the ADC3669 family of highspeed ADCs. The ADC3669EVM is populated with an ADC3669. The ADC3669 is a 16-bit, dual-channel ADC with an LVDS interface, and can operate at sample rates up to 500MSPS. The ADC3669EVM allows for evaluation (...)
User guide: PDF | HTML
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFNP (RTD) 64 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos