Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 18 Number of input channels 1 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 119 Architecture SAR SNR (dB) 84.5 ENOB (Bits) 13.7 SFDR (dB) 95 Operating temperature range (°C) -40 to 105 Input buffer No
Sample rate (max) (Msps) 65 Resolution (Bits) 18 Number of input channels 1 Interface type Serial LVDS Analog input BW (MHz) 900 Features High Dynamic Range, High Performance, Low Power Rating Catalog Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 119 Architecture SAR SNR (dB) 84.5 ENOB (Bits) 13.7 SFDR (dB) 95 Operating temperature range (°C) -40 to 105 Input buffer No
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • 18-bit 10/25/65 MSPS ADC
  • Noise Floor: -160 dBFS/Hz
  • Ultra Low Power with Optimized Power Scaling: 77 mW (10 MSPS) to 119 mW (65 MSPS)
  • Latency: 1 clock cycle (1-wire SLVDS)
  • Specified 18-bit, no missing codes
  • INL/DNL: ±7/ ±0.7 LSB (typ)
  • Reference: External or Internal
  • Input Bandwidth: 900 MHz (3dB)
  • Industrial Temperature Range: -40 to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small Footprint: 40-WQFN (5x5 mm) Package
  • Spectral Performance (fIN = 1 MHz):
    • SNR: 84.5 dBFS
    • SFDR: 95 dBc HD2, HD3
    • SFDR: 100 dBFS Worst Spur
  • Spectral Performance (fIN = 20 MHz):
    • SNR: 83.5 dBFS
    • SFDR: 90 dBc HD2, HD3
    • SFDR: 95 dBFS Worst Spur
  • 18-bit 10/25/65 MSPS ADC
  • Noise Floor: -160 dBFS/Hz
  • Ultra Low Power with Optimized Power Scaling: 77 mW (10 MSPS) to 119 mW (65 MSPS)
  • Latency: 1 clock cycle (1-wire SLVDS)
  • Specified 18-bit, no missing codes
  • INL/DNL: ±7/ ±0.7 LSB (typ)
  • Reference: External or Internal
  • Input Bandwidth: 900 MHz (3dB)
  • Industrial Temperature Range: -40 to +105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small Footprint: 40-WQFN (5x5 mm) Package
  • Spectral Performance (fIN = 1 MHz):
    • SNR: 84.5 dBFS
    • SFDR: 95 dBc HD2, HD3
    • SFDR: 100 dBFS Worst Spur
  • Spectral Performance (fIN = 20 MHz):
    • SNR: 83.5 dBFS
    • SFDR: 90 dBc HD2, HD3
    • SFDR: 95 dBFS Worst Spur

The ADC358x is a low noise, ultra-low power 18-bit 65 MSPS high-speed ADC family. Designed for low noise performance, it delivers a noise spectral density of -160 dBFS/Hz combined with excellent linearity and dynamic range. The ADC358x offers very good DC precision together with IF sampling support which makes it suited for a wide range of applications. High-speed control loops benefit from the short latency as low as only 1 clock cycle. The ADC consumes only 119 mW at 65 Msps and its power consumption scales well with lower sampling rates.

The ADC358x uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports a one-lane and two-lane option. The ADC358x is a pin to pin compatible family with different speed grades. It comes in a 40-pin QFN package (5 x 5 mm) and supports the extended industrial temperature range from -40 to +105⁰C.

The ADC358x is a low noise, ultra-low power 18-bit 65 MSPS high-speed ADC family. Designed for low noise performance, it delivers a noise spectral density of -160 dBFS/Hz combined with excellent linearity and dynamic range. The ADC358x offers very good DC precision together with IF sampling support which makes it suited for a wide range of applications. High-speed control loops benefit from the short latency as low as only 1 clock cycle. The ADC consumes only 119 mW at 65 Msps and its power consumption scales well with lower sampling rates.

The ADC358x uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports a one-lane and two-lane option. The ADC358x is a pin to pin compatible family with different speed grades. It comes in a 40-pin QFN package (5 x 5 mm) and supports the extended industrial temperature range from -40 to +105⁰C.

Download View video with transcript Video

Our ADC3660 family won the 2021 World Electronics Achievement Awards (WEAA) Product of the Year in the Amplifier/Data Conversion category.

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC358x 18-bit 0.5 MSPS to 65 MSPS Low Noise Ultra-low Power ADC datasheet (Rev. A) PDF | HTML Oct 3, 2022
Analog design Journal How to simplify AFE filtering via high‐speed ADCs with internal digital filters Jan 10, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3683EVM — ADC3683 dual-channel, 18-bit, 65MSPS, low-noise, ultra-low-power ADC evaluation module

The ADC3683 evaluation module (EVM) is designed to evaluate the ADC3683 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3683, a 18-bit, dual-channel 65MSPS ADC with serial LVDS interface and allows for evaluation of all sample rates and single or dual (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSW1418EVM — Data capture evaluation module

The TSW1418EVM is an entry-level FMC interface data capture card used to evaluate performances of high-speed analog-to-digital converters (ADCs). The TSW1418EVM is used to demonstrate data sheet performance specifications by capturing the sampled data over a low-voltage differential signaling (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADC35xx TINA-TI Reference Design

SBAM455.ZIP (158 KB) - TINA-TI reference design
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos