Product details

Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 200 Features Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low latency, Low power Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 200 Architecture SAR SNR (dB) 78 ENOB (Bits) 12.6 SFDR (dB) 84 Operating temperature range (°C) -55 to 105
Sample rate (max) (Msps) 125 Resolution (Bits) 14 Number of input channels 2 Interface type Serial LVDS Analog input BW (MHz) 200 Features Bypass Mode, Decimating Filter, Differential Inputs, Dual Channel, High Dynamic Range, High Performance, Internal Reference, LVDS interface, Low latency, Low power Rating HiRel Enhanced Product Peak-to-peak input voltage range (V) 3.2 Power consumption (typ) (mW) 200 Architecture SAR SNR (dB) 78 ENOB (Bits) 12.6 SFDR (dB) 84 Operating temperature range (°C) -55 to 105
WQFN (RSB) 40 25 mm² (5 mm × 5 mm)
  • Radiation tolerant (-SEP only):
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID): 30krad(Si)
  • Enhanced product (-EP and -SEP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID)
    • Temperature range: –55°C to 105°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • Dual channel, 125MSPS ADC
  • 14-bit resolution (no missing codes)
  • Noise floor: –156.9dBFS/Hz
  • Low power consumption: 100mW/ch (at 125MSPS)
  • Latency: 2 clock cycles
  • Voltage reference options:
    • External: 1 to 125MSPS
    • Internal: 100 to 125MSPS
  • Input bandwidth: 200MHz (3dB)
  • INL: ±2.6 LSB; DNL: ±0.9 LSB (typical)
  • On-chip DSP (optional/bypassable)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small Footprint: 40 QFN (5 × 5mm) package
  • Spectral performance (fIN = 5MHz):
    • SNR: 77.5dBFS
    • SFDR: 84dBc HD2, HD3
    • SFDR: 92dBFS worst spur
  • Radiation tolerant (-SEP only):
    • Single-event latch-up (SEL) immune up to LET = 43 MeV-cm2/mg
    • Single-event functional interrupt (SEFI) characterized up to LET = 43 MeV-cm2/mg
    • Total ionizing dose (TID): 30krad(Si)
  • Enhanced product (-EP and -SEP):
    • Meets ASTM E595 outgassing specification
    • Vendor item drawing (VID)
    • Temperature range: –55°C to 105°C
    • One fabrication, assembly, and test site
    • Gold bond wire, NiPdAu lead finish
    • Wafer lot traceability
    • Extended product life cycle
  • Dual channel, 125MSPS ADC
  • 14-bit resolution (no missing codes)
  • Noise floor: –156.9dBFS/Hz
  • Low power consumption: 100mW/ch (at 125MSPS)
  • Latency: 2 clock cycles
  • Voltage reference options:
    • External: 1 to 125MSPS
    • Internal: 100 to 125MSPS
  • Input bandwidth: 200MHz (3dB)
  • INL: ±2.6 LSB; DNL: ±0.9 LSB (typical)
  • On-chip DSP (optional/bypassable)
    • Decimation by 2, 4, 8, 16, 32
    • 32-bit NCO
  • Serial LVDS digital interface (2-, 1- and 1/2-wire)
  • Small Footprint: 40 QFN (5 × 5mm) package
  • Spectral performance (fIN = 5MHz):
    • SNR: 77.5dBFS
    • SFDR: 84dBc HD2, HD3
    • SFDR: 92dBFS worst spur

The ADC3664-xEP device is a low-noise, ultra-low power, 14-bit, 125MSPS, high-speed dual channel ADC. Designed for lowest noise performance, the device delivers a noise spectral density of -156.9dBFS/Hz combined with linearity and dynamic range. The ADC3664-xEP offers IF sampling support which makes the device designed for a wide range of applications. High-speed control loops benefit from the short latency as low as one clock cycle. The ADC consumes only 100mW/ch at 125MSPS, and the power consumption scales well with lower sampling rates.

The ADC3664-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports a two-lane, one-lane and half-lane option. The device supports an extended temperature range from –55°C to +105°C.

The ADC3664-xEP device is a low-noise, ultra-low power, 14-bit, 125MSPS, high-speed dual channel ADC. Designed for lowest noise performance, the device delivers a noise spectral density of -156.9dBFS/Hz combined with linearity and dynamic range. The ADC3664-xEP offers IF sampling support which makes the device designed for a wide range of applications. High-speed control loops benefit from the short latency as low as one clock cycle. The ADC consumes only 100mW/ch at 125MSPS, and the power consumption scales well with lower sampling rates.

The ADC3664-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports a two-lane, one-lane and half-lane option. The device supports an extended temperature range from –55°C to +105°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC3664-SEP ADC3664-EP 14-Bit, 125MSPS, Low Noise, Low Power Dual Channel ADC datasheet PDF | HTML Apr 7, 2025
* Radiation & reliability report ADC3664-EP Enhanced Product Qualification and Reliability Report PDF | HTML Mar 19, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3664EVM — ADC3664 dual, 14-bit, 125MSPS, high-SNR, low-power ADC with SLVDS interface evaluation module

The ADC3664 evaluation module (EVM) is designed to evaluate the ADC3664 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3664, a 16-bit, dual-channel 125MSPS ADC with serial LVDS interface and allows for evaluation of single or dual channel devices (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
WQFN (RSB) 40 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos