ADC3908D065

ACTIVE

Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 8 Number of input channels 2 Interface type Parallel CMOS, Serial CMOS Analog input BW (MHz) 150 Features Differential Inputs, Input buffer, Low power, Power Down Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 69 Architecture SAR SNR (dB) 49.8 ENOB (Bits) 8 SFDR (dB) 65 Operating temperature range (°C) -40 to 105 Input buffer Yes
Sample rate (max) (Msps) 65 Resolution (Bits) 8 Number of input channels 2 Interface type Parallel CMOS, Serial CMOS Analog input BW (MHz) 150 Features Differential Inputs, Input buffer, Low power, Power Down Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 69 Architecture SAR SNR (dB) 49.8 ENOB (Bits) 8 SFDR (dB) 65 Operating temperature range (°C) -40 to 105 Input buffer Yes
VQFN (RSM) 32 16 mm² (4 mm × 4 mm)
  • Sampling rate up to 125MSPS
  • Latency: 1 clock cycle
  • Low power (2 channel):
    • 90mW at 125MSPS
    • 56mW at 25MSPS
    • 3mW in PD mode
  • Small footprint: 32-VQFN (4mm x 4mm)
  • Single or dual channel ADC
  • Internal reference
  • No missing codes, ±0.25 LSB INL
  • Buffered, differential or single ended inputs
  • Input bandwidth: 150MHz (3dB)
  • Single 1.8V supply
    • Optional 3.3VIO capability
  • Industrial temperature range: -40°C to 105°C
  • Parallel (SDR, DDR) CMOS interface
  • Spectral performance (FSCLK = 125MSPS, fIN = 5 MHz):
    • SNR: 49.8dBFS
    • SFDR: 60dBFS
  • Sampling rate up to 125MSPS
  • Latency: 1 clock cycle
  • Low power (2 channel):
    • 90mW at 125MSPS
    • 56mW at 25MSPS
    • 3mW in PD mode
  • Small footprint: 32-VQFN (4mm x 4mm)
  • Single or dual channel ADC
  • Internal reference
  • No missing codes, ±0.25 LSB INL
  • Buffered, differential or single ended inputs
  • Input bandwidth: 150MHz (3dB)
  • Single 1.8V supply
    • Optional 3.3VIO capability
  • Industrial temperature range: -40°C to 105°C
  • Parallel (SDR, DDR) CMOS interface
  • Spectral performance (FSCLK = 125MSPS, fIN = 5 MHz):
    • SNR: 49.8dBFS
    • SFDR: 60dBFS

The ADC3908Dx and ADC3908Sx are a family of ultra-low power 8-bit 125MSPS high-speed dual and single channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 90mW at 125MSPS with a power consumption that scales with lower sampling rates.

The ADC3908Dx and ADC3908Sx uses parallel DDR or SDR CMOS interface to output the data, and can be driven at +1.8V or +3.3V to accommodate various receiver requirements. The analog input and output interface can be easily configured via pin control (Interface Configuration Table). The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

The ADC3908Dx and ADC3908Sx are a family of ultra-low power 8-bit 125MSPS high-speed dual and single channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 90mW at 125MSPS with a power consumption that scales with lower sampling rates.

The ADC3908Dx and ADC3908Sx uses parallel DDR or SDR CMOS interface to output the data, and can be driven at +1.8V or +3.3V to accommodate various receiver requirements. The analog input and output interface can be easily configured via pin control (Interface Configuration Table). The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC3908Dx and ADC3908Sx 8-bit, 25 to 125MSPS Low Latency, Low Power, Small, Single and Dual Channel ADC with Integrated Input Buffers datasheet PDF | HTML May 11, 2023
Application note High-Speed ADC: How to Properly Terminate Single-ended CMOS Digital Outputs Dec 9, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3910D125EVM — ADC3910D125 evaluation module

The ADC3910D125 evaluation module (EVM) is designed to evaluate the ADC3910D125 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3910D125, a 10-bit, dual-channel 125MSPS ADC with LVCMOS and allows for evaluation of all resolutions, sample rates and single (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos