ADC3910D025

ACTIVE

Product details

Sample rate (max) (Msps) 25 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, Serial CMOS Analog input BW (MHz) 150 Features Decimating Filter, Differential Inputs, Input buffer, Low power, Out of Range Indicator, Power Down Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 59 Architecture SAR SNR (dB) 61.1 ENOB (Bits) 9.9 SFDR (dB) 66 Operating temperature range (°C) -40 to 105 Input buffer Yes
Sample rate (max) (Msps) 25 Resolution (Bits) 10 Number of input channels 2 Interface type Parallel CMOS, Serial CMOS Analog input BW (MHz) 150 Features Decimating Filter, Differential Inputs, Input buffer, Low power, Out of Range Indicator, Power Down Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 59 Architecture SAR SNR (dB) 61.1 ENOB (Bits) 9.9 SFDR (dB) 66 Operating temperature range (°C) -40 to 105 Input buffer Yes
VQFN (RSM) 32 16 mm² (4 mm × 4 mm)
  • Sampling rate up to 125MSPS
  • Latency: 1 clock cycle
  • Low power (2 channel):
    • 92mW at 125MSPS
    • 59mW at 25MSPS
    • 4mW in PD mode
  • Small footprint: 32-VQFN (4mm x 4mm)
  • Single or dual channel ADC
  • Dual digital comparators
  • Reference: internal or external
  • No missing codes, ±1 LSB INL
  • Buffered, differential or single ended inputs
  • Input bandwidth: 150MHz (3-dB)
  • Single 1.8V supply
    • Optional 3.3VIO capability
  • Industrial temperature range: -40 to 105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16
  • Parallel (SDR, DDR) and serial CMOS interface
  • Spectral performance (fIN = 5MHz):
    • SNR: 61dBFS
    • SFDR: 65dBc
  • Sampling rate up to 125MSPS
  • Latency: 1 clock cycle
  • Low power (2 channel):
    • 92mW at 125MSPS
    • 59mW at 25MSPS
    • 4mW in PD mode
  • Small footprint: 32-VQFN (4mm x 4mm)
  • Single or dual channel ADC
  • Dual digital comparators
  • Reference: internal or external
  • No missing codes, ±1 LSB INL
  • Buffered, differential or single ended inputs
  • Input bandwidth: 150MHz (3-dB)
  • Single 1.8V supply
    • Optional 3.3VIO capability
  • Industrial temperature range: -40 to 105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16
  • Parallel (SDR, DDR) and serial CMOS interface
  • Spectral performance (fIN = 5MHz):
    • SNR: 61dBFS
    • SFDR: 65dBc

The ADC3910Dx and ADC3910Sx are a family ultra-low power 10-bit 125MSPS high-speed single and dual channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 92mW at 125Msps with a power consumption that scales with lower sampling rates.

The device uses DDR, HDDR, SDR or serial CMOS interface to output the data from +1.8V to +3.3V to accommodate various receiver requirements. The device implements analog monitoring function by event triggered interrupts per channel using a digital comparator with programmable high and low thresholds, hysteresis, and event counter. The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

The ADC3910Dx and ADC3910Sx are a family ultra-low power 10-bit 125MSPS high-speed single and dual channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 92mW at 125Msps with a power consumption that scales with lower sampling rates.

The device uses DDR, HDDR, SDR or serial CMOS interface to output the data from +1.8V to +3.3V to accommodate various receiver requirements. The device implements analog monitoring function by event triggered interrupts per channel using a digital comparator with programmable high and low thresholds, hysteresis, and event counter. The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet ADC3910Dx and ADC3910Sx 10-bit, 25 to 125MSPS Low Latency, Low Power, Small, Single and Dual Channel ADC with Integrated Input Buffers datasheet (Rev. A) PDF | HTML May 15, 2024
Application note High-Speed ADC: How to Properly Terminate Single-ended CMOS Digital Outputs Dec 9, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3910D125EVM — ADC3910D125 evaluation module

The ADC3910D125 evaluation module (EVM) is designed to evaluate the ADC3910D125 family of high-speed analog-to-digital converters (ADCs). The EVM is populated with the ADC3910D125, a 10-bit, dual-channel 125MSPS ADC with LVCMOS and allows for evaluation of all resolutions, sample rates and single (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Design tool

ADC-DAC-TO-VREF-SELECT-DESIGN-TOOL — The ADC-TO-VREF-SELECT tool enables the pairing of TI ADCs, DACs, and series voltage references.

The ADC-TO-VREF-SELECT tool enables the pairing of TI analog-to-digital converters (ADCs) and series voltage references. Users can select an ADC device and the desired reference voltage, and the tool will list up to two voltage reference recommendations.
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos