Product details

Sample rate (max) (Msps) 65 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS, Serial CMOS Analog input BW (MHz) 150 Features Decimating Filter, Differential Inputs, Input buffer, Low power, Out of Range Indicator, Power Down Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 58 Architecture SAR SNR (dB) 61 ENOB (bit) 9.8 SFDR (dB) 66 Operating temperature range (°C) -40 to 105 Input buffer Yes
Sample rate (max) (Msps) 65 Resolution (Bits) 10 Number of input channels 1 Interface type Parallel CMOS, Serial CMOS Analog input BW (MHz) 150 Features Decimating Filter, Differential Inputs, Input buffer, Low power, Out of Range Indicator, Power Down Rating Catalog Peak-to-peak input voltage range (V) 1.9 Power consumption (typ) (mW) 58 Architecture SAR SNR (dB) 61 ENOB (bit) 9.8 SFDR (dB) 66 Operating temperature range (°C) -40 to 105 Input buffer Yes
VQFN (RSM) 32 16 mm² 4 x 4
  • Sampling rate up to 125MSPS
  • Latency: 1 clock cycle
  • Low power (2 channel):
    • 92mW at 125MSPS
    • 59mW at 25MSPS
    • 4mW in PD mode
  • Small footprint: 32-VQFN (4mm x 4mm)
  • Single or dual channel ADC
  • Dual digital comparators
  • Reference: internal or external
  • No missing codes, ±1 LSB INL
  • Buffered, differential or single ended inputs
  • Input bandwidth: 150MHz (3-dB)
  • Single 1.8V supply
    • Optional 3.3VIO capability
  • Industrial temperature range: -40 to 105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16
  • Parallel (SDR, DDR) and serial CMOS interface
  • Spectral performance (fIN = 5MHz):
    • SNR: 61dBFS
    • SFDR: 65dBc
  • Sampling rate up to 125MSPS
  • Latency: 1 clock cycle
  • Low power (2 channel):
    • 92mW at 125MSPS
    • 59mW at 25MSPS
    • 4mW in PD mode
  • Small footprint: 32-VQFN (4mm x 4mm)
  • Single or dual channel ADC
  • Dual digital comparators
  • Reference: internal or external
  • No missing codes, ±1 LSB INL
  • Buffered, differential or single ended inputs
  • Input bandwidth: 150MHz (3-dB)
  • Single 1.8V supply
    • Optional 3.3VIO capability
  • Industrial temperature range: -40 to 105°C
  • On-chip digital filter (optional)
    • Decimation by 2, 4, 8, 16
  • Parallel (SDR, DDR) and serial CMOS interface
  • Spectral performance (fIN = 5MHz):
    • SNR: 61dBFS
    • SFDR: 65dBc

The ADC3910Dx and ADC3910Sx are a family ultra-low power 10-bit 125MSPS high-speed single and dual channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 92mW at 125Msps with a power consumption that scales with lower sampling rates.

The device uses DDR, HDDR, SDR or serial CMOS interface to output the data from +1.8V to +3.3V to accommodate various receiver requirements. The device implements analog monitoring function by event triggered interrupts per channel using a digital comparator with programmable high and low thresholds, hysteresis, and event counter. The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

The ADC3910Dx and ADC3910Sx are a family ultra-low power 10-bit 125MSPS high-speed single and dual channel analog-to-digital converters. High-speed control loops benefit from the short latency of only 1 clock cycle. The ADC consumes only 92mW at 125Msps with a power consumption that scales with lower sampling rates.

The device uses DDR, HDDR, SDR or serial CMOS interface to output the data from +1.8V to +3.3V to accommodate various receiver requirements. The device implements analog monitoring function by event triggered interrupts per channel using a digital comparator with programmable high and low thresholds, hysteresis, and event counter. The device is a pin-to-pin compatible family of ADCs with 8 and 10-bit resolution and different speed grades. The device is available in a 32-pin VQFN package, and supports industrial temperature range from -40 to +105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet ADC3910Dx and ADC3910Sx 10-bit, 25 to 125MSPS Low Latency, Low Power, Small, Single and Dual Channel ADC with Integrated Input Buffers datasheet (Rev. A) PDF | HTML 15 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC3910D125EVM — ADC3910D125 evaluation module

The ADC3910D125EVM evaluates the ADC3910D125 family of high-speed analog-to-digital converters (ADCs). The ADC3910D125EVM is populated with the ADC3910D125, a 10-bit dual-channel ADC with LVCMOS interface that can operate up to 125MSPS. The ADC3910D125EVM allows for evaluation of all device speed (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
VQFN (RSM) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos