Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 64 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 16 Sample rate (max) (ksps) 64 Number of input channels 8 Interface type I2C Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Low power consumption (as low a 57µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 3.6V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 64kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 25ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Four general-purpose I/Os (push-pull or open-drain output)
  • I2C-compatible interface with optional CRC
  • Supported I2C bus speeds: Sm, Fm, Fm+
  • Eight pin-programmable I2C addresses
  • Low power consumption (as low a 57µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 3.6V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 64kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 25ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Four general-purpose I/Os (push-pull or open-drain output)
  • I2C-compatible interface with optional CRC
  • Supported I2C bus speeds: Sm, Fm, Fm+
  • Eight pin-programmable I2C addresses

The ADS1x2C14 are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature eight analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 20SPS up to 64kSPS, allow to optimize power consumption and noise performance for each application. At output data rates of 20SPS and 25SPS, the integrated digital filter offers simultaneous 50Hz and 60Hz line-cycle rejection with single-cycle settling.

The ADS1x2C14 are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature eight analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 20SPS up to 64kSPS, allow to optimize power consumption and noise performance for each application. At output data rates of 20SPS and 25SPS, the integrated digital filter offers simultaneous 50Hz and 60Hz line-cycle rejection with single-cycle settling.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
NEW ADS122C14 ACTIVE Eight-channel 24-bit 64kSPS delta-sigma ADC with PGA, VREF, two IDACs and I²C Higher resolution (24-bits)

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS122C14EVM-PDK — ADS122C14 evaluation module

The ADS122S14EVM and ADS122C14EVM evaluation modules (EVM) allow users to evaluate the functionality of the ADS122S14 with Serial-Peripheral Interface (SPI) and ADS122C14 with Inter-Integrated Circuit (I2C) interface. These devices are precision, low-power, 8-channel, 24-bit, 64-kSPS Delta-Sigma (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

ADC-TEMP-SENSOR-FW — Temperature-sensor firmware source files

This temperature-sensor linearization firmware provides a software routine for measuring and linearizing most common temperature sensors, including resistance temperature detectors (RTDs), thermocouples, thermistors (NTC, PTC, etc.) and analog temperature sensors.

This software includes an (...)

Supported products & hardware
Support software

ADS122C14-C-EXAMPLE-CODE — ADS122C14 C code example

Expedite your embedded design using this example C code for the ADS122C14
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos