Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 128 Number of input channels 18 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 16 Sample rate (max) (ksps) 128 Number of input channels 18 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
TQFP (PBS) 32 49 mm² (7 mm × 7 mm)
  • Low power consumption (as low as 64µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 5.25V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 128kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 (ADS1x4S14) or 18 (ADS1x4S18) independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 35ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Eight general-purpose I/Os (configurable as either push-pull or open-drain outputs)
  • Sequencer with 24 individually programmable configurations and digital comparators
  • SPI-compatible interface with optional CRC and daisy-chain capability
  • Low power consumption (as low as 64µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 5.25V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 128kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 (ADS1x4S14) or 18 (ADS1x4S18) independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 35ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Eight general-purpose I/Os (configurable as either push-pull or open-drain outputs)
  • Sequencer with 24 individually programmable configurations and digital comparators
  • SPI-compatible interface with optional CRC and daisy-chain capability

The ADS1x4S1x are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature up to 18 analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 3.9SPS up to 128kSPS, allow to optimize power consumption and noise performance for each application.

The ADS1x4S1x are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature up to 18 analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 3.9SPS up to 128kSPS, allow to optimize power consumption and noise performance for each application.

Download View video with transcript Video
Request more information

The full data sheet is available under NDA. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Data sheet ADS1x4S1x 16- and 24-Bit, 8- and 18-Channel, 128kSPS, Delta-Sigma ADC With PGA, Voltage Reference, Sequencer, Digital Comparator and SPI datasheet PDF | HTML Oct 28, 2026
Application note Designing Temperature Monitoring Systems with NTC and RTD PDF | HTML May 15, 2024
Application note RTD Wire-Break Detection Using Precision Delta-Sigma ADCs PDF | HTML Feb 18, 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC-PHI-PRU-EVM — Adapter card to connect precision ADC evaluation modules to TMDS64EVM or TMDS243EVM PRU

The ADC-PHI-PRU-EVM adapter card interfaces the development platforms of the Sitara™ processor for the AM64x family (TMDS64GPEVM) or the microcontroller (MCU) for the AM243x family (TMDS243GPEVM) to more than 25 precision analog-to-digital converter (ADC) evaluation modules (EVMs) for (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

ADS124S18EVM-PDK — ADS124S18 evaluation module

The ADS124S18EVM evaluation module (EVM) allows users to evaluate the functionality of the ADS124S18 with Serial-Peripheral Interface (SPI). The ADS124S18 is a precision, low-power, 18-channel, 128-kSPS delta-sigma (ΔΣ) analog to digital converter (ADC) with a flexible input multiplexer (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Application software & framework

ADC-TEMP-SENSOR-FW — Temperature-sensor firmware source files

This temperature-sensor linearization firmware provides a software routine for measuring and linearizing most common temperature sensors, including resistance temperature detectors (RTDs), thermocouples, thermistors (NTC, PTC, etc.) and analog temperature sensors.

This software includes an (...)

Supported products & hardware
Support software

ADS124S18-MSPM0-EXAMPLE-CODE — ADS124S18 and MSPM0 code example

Expedite your embedded design using this example code for the ADS124S18
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Design tool

ADS1X4S1X-DESIGN — ADS1X4S1X - FULL DATASHEET

Full version of the ADS1X4S1X datasheet for design reference
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
TQFP (PBS) 32 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos