Product details

Resolution (Bits) 24 Sample rate (max) (ksps) 64 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
Resolution (Bits) 24 Sample rate (max) (ksps) 64 Number of input channels 8 Interface type SPI Architecture Delta-Sigma Input type Differential, Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 3.6 Input voltage range (min) (V) 0 Features Excitation Current Sources (iDACs), Integrated Temp Sensor , GPIO, Integrated oscillator, PGA Operating temperature range (°C) -50 to 125 Power consumption (typ) (mW) 0.103 Analog supply voltage (min) (V) 1.74 Analog supply voltage (max) (V) 3.6 Digital supply (min) (V) 1.65 Digital supply (max) (V) 3.6
WQFN (RTE) 16 9 mm² 3 x 3
  • Low power consumption (as low a 57µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 3.6V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 64kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 25ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Four general-purpose I/Os (push-pull or open-drain output)
  • SPI-compatible interface with optional CRC and daisy-chain capability
  • Low power consumption (as low a 57µA)
  • Wide supply voltage range:
    • Analog: 1.74V to 3.6V
    • Digital: 1.65V to 3.6V
  • Programmable gain: 0.5 to 256
  • Programmable data rate (up to 64kSPS) and speed mode to trade power consumption and noise performance
  • Simultaneous 50Hz and 60Hz rejection at 20 or 25SPS with single-cycle settling digital filter
  • Analog multiplexer with 8 independently selectable inputs
  • Dual-matched programmable current sources
  • Internal programmable voltage reference:1.25V or 2.5V with 25ppm/°C (max) drift
  • Internal 1% (max) accurate oscillator
  • Internal temperature sensor
  • Four general-purpose I/Os (push-pull or open-drain output)
  • SPI-compatible interface with optional CRC and daisy-chain capability

The ADS1x2S14 are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature eight analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 20SPS up to 64kSPS, allow to optimize power consumption and noise performance for each application. At output data rates of 20SPS and 25SPS, the integrated digital filter offers simultaneous 50Hz and 60Hz line-cycle rejection with single-cycle settling.

The ADS1x2S14 are precision, low-power, 16- and 24-bit, analog-to-digital converters (ADCs) that offer many integrated features to reduce system cost and component count in the most common sensor measurement applications. The devices feature eight analog inputs through a flexible input multiplexer (MUX), a low-noise, programmable gain amplifier (PGA), a programmable low-drift voltage reference, two programmable excitation current sources, an oscillator, and a temperature sensor.

Four speed modes, with programmable output data rates from 20SPS up to 64kSPS, allow to optimize power consumption and noise performance for each application. At output data rates of 20SPS and 25SPS, the integrated digital filter offers simultaneous 50Hz and 60Hz line-cycle rejection with single-cycle settling.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS122S14EVM-PDK — ADS122S14 evaluation module

The ADS122S14EVM and ADS122C14EVM evaluation modules (EVM) allow users to evaluate the functionality of the ADS122S14 with Serial-Peripheral Interface (SPI) and ADS122C14 with Inter-Integrated Circuit (I2C) interface. These devices are precision, low-power, 8-channel, 24-bit, 64-kSPS Delta-Sigma (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

SNSR-DUAL-ADC-EVM — ADS122S14 and MSPM0G1507 evaluation module

The SNSR-DUAL-ADC-EVM is a low-power, precision sensor measurement design comprised of two ADS122S14 analog-to-digital converters (ADC) and a single MSPM0G1507 microcontroller (MCU). The ADS122S14 is a precision, low-power, 8-channel, 24-bit delta-sigma ADC. The MSPM0G1507 is a 32-bit MCU on the (...)
User guide: PDF | HTML
Not available on TI.com
Application software & framework

ADC-TEMP-SENSOR-FW Temperature-sensor firmware source files

This temperature-sensor linearization firmware provides a software routine for measuring and linearizing most common temperature sensors, including resistance temperature detectors (RTDs), thermocouples, thermistors (NTC, PTC, etc.) and analog temperature sensors.

This software includes an (...)

Supported products & hardware

Supported products & hardware

Download options
Support software

ADS122S14-C-EXAMPLE-CODE ADS122S14 C code example

Expedite your embedded design using this example C code for the ADS122S14
Supported products & hardware

Supported products & hardware

Simulation model

ADS112S14 and ADS122S14 IBIS Model

SBAM535.ZIP (30 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-011026 — Field transmitter platform: Three-wire 4mA to 20mA interface reference design

This reference design gives an example implementation of a 4-20mA interface for 3-wire voltage and current interface sensors. The design enables evaluation of the XTR200 alongside the current loop protector TPS2661. The XTR200 integrates the output drive circuitry for voltage and current field (...)
Design guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos