ADS125R14

PREVIEW

Product details

There are no parameters available for this product.
  • Up to 26.0 bits of effective resolution
  • Low noise PGA with gain 1 to 128
  • Programmable data rate 2.5SPS to 320kSPS
  • Input buffer range includes ground
  • High Performance
    • Nonlinearity: 0.5ppm FSR (typical)
    • Offset drift: 10nV/°C (gain = 128, typical)
    • Gain drift: 0.5ppm/°C FSR (typical)
    • Noise: 11nVRMS (5SPS, gain = 128, typical)
  • 320kSPS, 160kSPS, 80kSPS speed modes
  • Autozero mode reduces offset error
  • Available in 2mm x 2mm QFN package
  • Input multiplexer with open-sensor detection
  • One-shot conversions with single-cycle settling
  • 35µs conversion time for fast channel scanning
  • Internal, external or crystal clock options
  • General purpose input/output pins
  • Offset and gain calibration
  • Analog power supply range: 2.85V to 5.5V
  • Digital power supply range: 1.65V to 5.5V
  • Fully specified from –40°C to +125°C
  • Up to 26.0 bits of effective resolution
  • Low noise PGA with gain 1 to 128
  • Programmable data rate 2.5SPS to 320kSPS
  • Input buffer range includes ground
  • High Performance
    • Nonlinearity: 0.5ppm FSR (typical)
    • Offset drift: 10nV/°C (gain = 128, typical)
    • Gain drift: 0.5ppm/°C FSR (typical)
    • Noise: 11nVRMS (5SPS, gain = 128, typical)
  • 320kSPS, 160kSPS, 80kSPS speed modes
  • Autozero mode reduces offset error
  • Available in 2mm x 2mm QFN package
  • Input multiplexer with open-sensor detection
  • One-shot conversions with single-cycle settling
  • 35µs conversion time for fast channel scanning
  • Internal, external or crystal clock options
  • General purpose input/output pins
  • Offset and gain calibration
  • Analog power supply range: 2.85V to 5.5V
  • Digital power supply range: 1.65V to 5.5V
  • Fully specified from –40°C to +125°C

The ADS125R11, ADS125R13 and ADS125R14 are high resolution, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters with data rates up to 320kSPS with three, six and nine channels. The ADS125R11 and ADS125R14 are pin-to-pin performance upgrades to the ADS1255 and ADS1256 ADCs.

The ADS125R1x devices provide low offset and gain drift with low INL error. Autozero operation tracks offset error over time and temperature. Three speed modes optimize power consumption, sample rate, bandwidth and resolution for the application.

The ADCs are comprised of an input buffer, PGA, a delta-sigma modulator and a low latency digital filter. The flexible input multiplexer accepts single-ended and differential signals with integrated current sources for open-sensor detection. The input buffer reduces measurement error caused by signal loading of the sensor. The PGA provides gains up to x128 to increase measurement resolution.

The digital filter provides sample rates from 2.5SPS (for high resolution) to 320kSPS (for high throughput and high bandwidth applications). In the 320kSPS mode, eight channels of data are measured in less than 300µs with 16.9 bits effective resolution. The sinc3 filter provides greater than 100dB rejection of 50Hz and 60Hz interference signals.

The SPI-compatible interface supports 2-, 3- or 4-wire communication modes. The SPI CRC helps to verify error-free transmission of data. The register map CRC verifies register settings against unexpected changes. The general-purpose, input-input digital pins offer an output signal for error detection, and a clock output to synchronize other ADCs in multiple channel systems.

The ADS125R11, ADS125R13 and ADS125R14 are high resolution, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters with data rates up to 320kSPS with three, six and nine channels. The ADS125R11 and ADS125R14 are pin-to-pin performance upgrades to the ADS1255 and ADS1256 ADCs.

The ADS125R1x devices provide low offset and gain drift with low INL error. Autozero operation tracks offset error over time and temperature. Three speed modes optimize power consumption, sample rate, bandwidth and resolution for the application.

The ADCs are comprised of an input buffer, PGA, a delta-sigma modulator and a low latency digital filter. The flexible input multiplexer accepts single-ended and differential signals with integrated current sources for open-sensor detection. The input buffer reduces measurement error caused by signal loading of the sensor. The PGA provides gains up to x128 to increase measurement resolution.

The digital filter provides sample rates from 2.5SPS (for high resolution) to 320kSPS (for high throughput and high bandwidth applications). In the 320kSPS mode, eight channels of data are measured in less than 300µs with 16.9 bits effective resolution. The sinc3 filter provides greater than 100dB rejection of 50Hz and 60Hz interference signals.

The SPI-compatible interface supports 2-, 3- or 4-wire communication modes. The SPI CRC helps to verify error-free transmission of data. The register map CRC verifies register settings against unexpected changes. The general-purpose, input-input digital pins offer an output signal for error detection, and a clock output to synchronize other ADCs in multiple channel systems.

There are no details available for this product.
Download View video with transcript Video

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos