Resolution (Bits)
24
Sample rate (max) (ksps)
1365
Number of input channels
4
Interface type
SPI
Architecture
Delta-Sigma
Input type
Differential, Pseudo-Differential, Single-ended
Multichannel configuration
Simultaneous Sampling
Rating
Catalog
Reference mode
External
Input voltage range (max) (V)
5
Input voltage range (min) (V)
0
Features
Daisy-Chainable, Oscillator, Wideband
Operating temperature range (°C)
-40 to 125
Power consumption (typ) (mW)
11
Analog supply voltage (min) (V)
2.85
Analog supply voltage (max) (V)
5.5
SNR (dB)
110
Digital supply (min) (V)
1.65
Digital supply (max) (V)
1.95