ADS5463MPFPEP

ACTIVE

12-bit 500-MSPS analog-to-digital converter (ADC) - enhanced product | PFP | 80 | -55 to 125

Same as: V62/07607-01XE This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 3A001A2C

Packaging information

Package | Pins HTQFP (PFP) | 80
Operating temperature range (°C) -55 to 125
Package qty | Carrier 96 | JEDEC TRAY (10+1)

Features for the ADS5463-EP

  • 500-MSPS Sample Rate
  • 12-Bit Resolution, 10.5-Bits Effective Number of Bits (ENOB)
  • 2-GHz Input Bandwidth
  • SFDR = 75 dBc at 450 MHz and 500 MSPS
  • SNR = 64.6 dBFS at 450 MHz and 500 MSPS
  • 2.2-Vpp Differential Input Voltage
  • LVDS-Compatible Outputs
  • Total Power Dissipation: 2.2 W
  • Offset Binary Output Format
  • Output Data Transitions on the Rising and Falling Edges of a Half-Rate Output Clock
  • On-Chip Analog Buffer, Track and Hold, and Reference Circuit
  • 80-Pin TQFP PowerPAD™ Package (14 mm × 14 mm)
  • Pin Similar to ADS5440/ADS5444
  • APPLICATIONS
    • Test and Measurement Instrumentation
    • Software-Defined Radio
    • Data Acquisition
    • Power Amplifier Linearization
    • Communication Instrumentation
    • Radar
    • SUPPORTS DEFENSE, AEROSPACE, AND MEDICAL APPLICATIONS
      • Controlled Baseline
      • One Assembly/Test Site
      • One Fabrication Site
      • Available in Military (–55°C/125°C) Temperature Range(1)
      • Extended Product Life Cycle
      • Extended Product-Change Notification
      • Product Traceability

(1) Additional temperature ranges available - contact factory
PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.s

Description for the ADS5463-EP

The ADS5463 is a 12-bit, 500-MSPS analog-to-digital converter (ADC) that operates from both a 5-V supply and 3.3-V supply, while providing LVDS-compatible digital outputs. The ADS5463 input buffer isolates the internal switching of the onboard track and hold (T&H) from disturbing the signal source while providing a high impedance input. An internal reference generator also is provided to simplify the system design.

Designed to optimize conversion of wide-bandwidth signals up to 500-MHz of input frequency at 500 MSPS, the ADS5463 has outstanding low noise and linearity over a large input frequency range. Input signals above 500 MHz also can be converted due to the large input bandwidth of the device.

The ADS5463 is available in an 80-pin TQFP PowerPAD™ package. The ADS5463 is built on state-of-the-art Texas Instruments complementary bipolar process (BiCom3X) and is specified over the full extended temperature range (–55°C to 125°C).

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more