Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1500 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Comparator, GPIO, Oscillator, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.5 Analog supply voltage (min) (V) 2.35 Analog supply voltage (max) (V) 5.5 SNR (dB) 72.9 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
Resolution (Bits) 12 Sample rate (max) (ksps) 1500 Number of input channels 8 Interface type SPI Architecture SAR Input type Single-ended Multichannel configuration Multiplexed Rating Catalog Reference mode Supply Input voltage range (max) (V) 5.5 Input voltage range (min) (V) 0 Features Comparator, GPIO, Oscillator, Small Size Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 1.5 Analog supply voltage (min) (V) 2.35 Analog supply voltage (max) (V) 5.5 SNR (dB) 72.9 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.5
WQFN (RTE) 16 9 mm² (3 mm × 3 mm)
  • Small package size:
    • WQFN 3mm × 3mm
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digital outputs
  • GPIOs for I/O expansion:
    • Open-drain, push-pull digital outputs
  • Analog watchdog:
    • Programmable thresholds per channel
    • Event counter for transient rejection
  • Wide operating ranges:
    • AVDD: 2.35V to 5.5V
    • DVDD: 1.65V to 5.5V
    • –40°C to +125°C temperature range
  • Enhanced-SPI digital interface:
    • High-speed, 60MHz interface
    • Achieve full throughput with >13.5MHz SPI
  • CRC for read/write operation:
    • CRC on data read/write
    • CRC on power-up configuration
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 16-bit resolution
  • Small package size:
    • WQFN 3mm × 3mm
  • 8 channels configurable as any combination of:
    • Up to 8 analog inputs, digital inputs, or digital outputs
  • GPIOs for I/O expansion:
    • Open-drain, push-pull digital outputs
  • Analog watchdog:
    • Programmable thresholds per channel
    • Event counter for transient rejection
  • Wide operating ranges:
    • AVDD: 2.35V to 5.5V
    • DVDD: 1.65V to 5.5V
    • –40°C to +125°C temperature range
  • Enhanced-SPI digital interface:
    • High-speed, 60MHz interface
    • Achieve full throughput with >13.5MHz SPI
  • CRC for read/write operation:
    • CRC on data read/write
    • CRC on power-up configuration
  • Programmable averaging filters:
    • Programmable sample size for averaging
    • Averaging with internal conversions
    • 16-bit resolution

The ADS7038 is an easy-to-use, 8-channel, multiplexed, 12-bit, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for the ADC conversion process.

The ADS7038 communicates through an SPI-compatible interface and operates in either autonomous or single-shot conversion mode. The ADS7038 implements the analog watchdog function by event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and an event counter. The ADS7038 has a built-in cyclic redundancy check (CRC) for data read/write operations and the power-up configuration.

The ADS7038 is an easy-to-use, 8-channel, multiplexed, 12-bit, successive approximation register analog-to-digital converter (SAR ADC). The eight channels can be independently configured as either analog inputs, digital inputs, or digital outputs. The device has an internal oscillator for the ADC conversion process.

The ADS7038 communicates through an SPI-compatible interface and operates in either autonomous or single-shot conversion mode. The ADS7038 implements the analog watchdog function by event-triggered interrupts per channel using a digital window comparator with programmable high and low thresholds, hysteresis, and an event counter. The ADS7038 has a built-in cyclic redundancy check (CRC) for data read/write operations and the power-up configuration.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS7038x Small, 8-Channel, 12-Bit ADC With SPI Interface, GPIOs, and CRC datasheet (Rev. C) PDF | HTML Sep 5, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS7038Q1EVM-PDK — ADS7038-Q1 8-channel, 1-MSPS, 12-bit ADC evaluation module performance demonstration kit (PDK)

The ADS7038-Q1 evaluation module (EVM) performance demonstration kit (PDK) is a platform for evaluating the performance of the ADS7038-Q1 successive approximation register (SAR) analog-to-digital converter (ADC). ADS7038Q1EVM-PDK provides power and a communications card to easily connect to the (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos