ADS7142IRUGRG4

ACTIVE

12-bit 140-kSPS 2-ch nanopower SAR ADC with 1.8-V operation in 1.5-mm x 2-mm QFN package | RUG | 10 | -40 to 125

ACTIVE Custom reel may be available
Same as: ADS7142IRUGRG4.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins X2QFN (RUG) | 10
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the ADS7142

  • Standalone, Nanopower Sensor Monitor for
    Cost-sensitive Designs
  • Small Package Size: 1.5 mm x 2 mm
  • Efficient Host Sleep and Wake-up
    • Autonomous Monitoring at 900 nW
    • Windowed Comparator for Event-triggered Host Wake-up
    • Data Buffering during Host Sleep
  • Independent Sensor Configuration and Calibration
    • Dual-Channel, Pseudo-Differential, or Ground-Sense Input Configuration
    • Programmable Thresholds for Calibration
    • Internal Calibration improves Offset and Drift
  • False Trigger Prevention
    • Programmable Thresholds per Channel
    • Programmable Hysteresis for Noise Immunity
    • Event Counter for Transient Rejection
  • Deep Data Analysis
    • Data Buffer for Fault Diagnostics
    • High Precision Mode for 16-bit Accuracy
    • One-Shot Mode for Fast Data Capture
  • I2C™ Interface
    • Compatible from 1.65 V to 3.6 V
    • 8 Configurable Addresses
    • Up to 3.4 MHz (High Speed)
  • Wide Operating Range
    • Analog Supply: 1.65 V to 3.6 V
    • Temperature Range: –40°C to 125°C

Description for the ADS7142

The ADS7142 autonomously monitors signals while optimizing system power, reliability, and performance. It implements event-triggered interrupts per channel using a digital windowed comparator with programmable high and low thresholds, hysteresis, and event counter. The device includes a dual-channel analog multiplexer in front of a successive approximation register analog-to-digital converter (SAR ADC) followed by an internal data buffer for converting and capturing data from sensors.

The ADS7142 is available in 10-pin QFN package and consumes only 900 nW of power. The small form-factor and low power consumption make this device suitable for space-constrained and/or battery-powered applications.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more