Product details

Resolution (Bits) 12 Sample rate (max) (ksps) 1250 Number of input channels 1 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12.288 Input voltage range (min) (V) -12.288 Features Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 36 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
Resolution (Bits) 12 Sample rate (max) (ksps) 1250 Number of input channels 1 Interface type Enhanced SPI, SPI Architecture SAR Input type Differential, Single-ended Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12.288 Input voltage range (min) (V) -12.288 Features Oscillator, Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 36 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 73.5 Digital supply (min) (V) 1.65 Digital supply (max) (V) 5.25
WQFN (RUM) 16 16 mm² 4 x 4
  • 12-bit ADC with integrated analog front-end
  • High speed: 1.25MSPS
  • Software programmable input ranges:
    • Bipolar differential ranges: ±12.288V, ±10.24V, ±6.144V, ±5.12V, and ±2.56V
    • Unipolar differential ranges: 0V–12.288V, 0V–10.24V, 0V–6.144V, and 0V–5.12V
  • Analog supply (5V): 1.65V to 5V I/O supply
  • Constant resistive input impedance ≥ 1MΩ
  • Input bandwidth: 450kHz
  • Input overvoltage protection: Up to ±20V
  • On-chip, 4.096V reference with low drift
  • Excellent performance:
    • DNL: ±0.1LSB; INL: ±0.15LSB
    • SNR: 74dBFS; THD: –102dB
  • ALARM feature with high, low threshold
  • multiSPI™ interface with daisy-chain
  • Extended industrial temperature range:
    • –40°C to +125°C
  • 12-bit ADC with integrated analog front-end
  • High speed: 1.25MSPS
  • Software programmable input ranges:
    • Bipolar differential ranges: ±12.288V, ±10.24V, ±6.144V, ±5.12V, and ±2.56V
    • Unipolar differential ranges: 0V–12.288V, 0V–10.24V, 0V–6.144V, and 0V–5.12V
  • Analog supply (5V): 1.65V to 5V I/O supply
  • Constant resistive input impedance ≥ 1MΩ
  • Input bandwidth: 450kHz
  • Input overvoltage protection: Up to ±20V
  • On-chip, 4.096V reference with low drift
  • Excellent performance:
    • DNL: ±0.1LSB; INL: ±0.15LSB
    • SNR: 74dBFS; THD: –102dB
  • ALARM feature with high, low threshold
  • multiSPI™ interface with daisy-chain
  • Extended industrial temperature range:
    • –40°C to +125°C

The ADS8661Wis an integrated data acquisition system based on a successive approximation (SAR) analog-to-digital converter (ADC) topology. The device features a high-speed, high-precision SAR ADC, integrated differential analog front-end (AFE) input driver circuit. The ADS8661W includes an overvoltage protection circuit up to ±20V and an on-chip 4.096V reference with extremely low temperature drift.

The device operates on a single 5V analog supply, but support true bipolar input ranges and unipolar input ranges. The bipolar input ranges are ±12.288V, ±6.144V, ±10.24V, ±5.12V, and ±2.56V, and the unipolar input ranges are from 0V to 12.288V, 10.24V, 6.144V, and 5.12V. The devices offer a high resistive input impedance (≥ 1MΩ) irrespective of the selected input range.

The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.

The ADS8661Wis an integrated data acquisition system based on a successive approximation (SAR) analog-to-digital converter (ADC) topology. The device features a high-speed, high-precision SAR ADC, integrated differential analog front-end (AFE) input driver circuit. The ADS8661W includes an overvoltage protection circuit up to ±20V and an on-chip 4.096V reference with extremely low temperature drift.

The device operates on a single 5V analog supply, but support true bipolar input ranges and unipolar input ranges. The bipolar input ranges are ±12.288V, ±6.144V, ±10.24V, ±5.12V, and ±2.56V, and the unipolar input ranges are from 0V to 12.288V, 10.24V, 6.144V, and 5.12V. The devices offer a high resistive input impedance (≥ 1MΩ) irrespective of the selected input range.

The multiSPI digital interface is backward-compatible to the traditional SPI protocol. Additionally, configurable features simplify interface to a wide range of host controllers.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS8661W 12-Bit, High-Speed, Single-Supply, SAR ADC Data Acquisition System With Programmable Bipolar Input Ranges datasheet PDF | HTML 10 Jan 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RUM) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos