Product details

Resolution (Bits) 18 Sample rate (max) (ksps) 8000 Number of input channels 2 Interface type Enhanced SPI, Serial CMOS Architecture SAR Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 220 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92.3 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
Resolution (Bits) 18 Sample rate (max) (ksps) 8000 Number of input channels 2 Interface type Enhanced SPI, Serial CMOS Architecture SAR Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 12 Input voltage range (min) (V) -12 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 220 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 92.3 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
VQFN (RSH) 56 49 mm² (7 mm × 7 mm)
  • 2-channel, 18-bit ADC with analog front-end:
    • Dual, simultaneous sampling
    • Constant 1MΩ input impedance front-end
  • Programmable analog input ranges:
    • ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V
    • Single-ended and differential inputs
    • ±12V common-mode voltage range
    • Input overvoltage protection: Up to ±18V
  • User-selectable analog input bandwidth:
    • 21kHz and 400kHz
  • Integrated low-drift precision references
    • ADC reference: 4.096V
    • 2.5V reference output for external circuits
  • Excellent AC and DC performance at full-throughput:
    • DNL: ±0.5LSB, INL: ±0.8LSB
    • SNR: 92dB, THD: –113dB
  • Power supply:
    • Analog and digital: 5V and 1.8V
    • Digital interface: 1.2V to 1.8V
  • Temperature range: –40°C to +125°C
  • 2-channel, 18-bit ADC with analog front-end:
    • Dual, simultaneous sampling
    • Constant 1MΩ input impedance front-end
  • Programmable analog input ranges:
    • ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V
    • Single-ended and differential inputs
    • ±12V common-mode voltage range
    • Input overvoltage protection: Up to ±18V
  • User-selectable analog input bandwidth:
    • 21kHz and 400kHz
  • Integrated low-drift precision references
    • ADC reference: 4.096V
    • 2.5V reference output for external circuits
  • Excellent AC and DC performance at full-throughput:
    • DNL: ±0.5LSB, INL: ±0.8LSB
    • SNR: 92dB, THD: –113dB
  • Power supply:
    • Analog and digital: 5V and 1.8V
    • Digital interface: 1.2V to 1.8V
  • Temperature range: –40°C to +125°C

The ADS9212 is a 2-channel data acquisition (DAQ) system based on a dual, simultaneous-sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9212 features a complete analog front-end for each channel with an input clamp, 1MΩ input impedance, independently programmable gain amplifier (PGA), programmable low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADCs. A high-speed digital interface supporting 1.2V to 1.8V operation enables the ADS9212 to be used with high-speed interfaces.

The ADS9212 can be configured to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device make the ADS9212 designed for multiple industrial applications.

The ADS9212 is a 2-channel data acquisition (DAQ) system based on a dual, simultaneous-sampling, 18-bit successive approximation register (SAR) analog-to-digital converter (ADC). The ADS9212 features a complete analog front-end for each channel with an input clamp, 1MΩ input impedance, independently programmable gain amplifier (PGA), programmable low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADCs. A high-speed digital interface supporting 1.2V to 1.8V operation enables the ADS9212 to be used with high-speed interfaces.

The ADS9212 can be configured to accept ±12V, ±10V, ±7V, ±5V, ±3.5V, and ±2.5V bipolar inputs. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The high performance and accuracy, along with zero-latency conversions offered by this device make the ADS9212 designed for multiple industrial applications.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS9212 18-Bit, 8-MSPS, Dual Simultaneous-Sampling ADC With Integrated Analog Front End datasheet PDF | HTML Oct 16, 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9212EVM — ADS9212 evaluation module

The ADS9212 evaluation module (EVM) is a platform for evaluating the performance of the ADS9212, a two-channel, 18-bit, 8 MSPS/channel, simultaneous-sampling SAR ADC with integrated analog front-end and ADC reference. The ADS9212EVM includes a standard FMC connector that can interface with standard (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

ADS92xx IBIS Model

SBAM513.ZIP (37 KB) - IBIS model
Supported products & hardware
Simulation model

ADS98xx IBIS Model

SBAM514.ZIP (41 KB) - IBIS model
Supported products & hardware
Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSH) 56 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos