Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5, 5, 6.25, 10, 12.5, 25, 50 Input voltage range (min) (V) -50, -25, -12.5, -10, -6.25, -5, -2.5 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 200 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 89 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture SAR Input type Differential Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 2.5, 5, 6.25, 10, 12.5, 25, 50 Input voltage range (min) (V) -50, -25, -12.5, -10, -6.25, -5, -2.5 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 200 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 89 Digital supply (min) (V) 1.75 Digital supply (max) (V) 1.85
VQFN (RSK) 64 64 mm² 8 x 8
  • 16-channel, 16-bit Simultaneous Sampling ADC
    • 1MSPS throughput on each channel
  • Integrated programmable gain amplifier
    • 1MΩ analog input impedance
    • Supports single-ended and differential inputs
    • Input ranges:
      • Differential input voltage: ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
      • Common mode voltage: ±12.5V
  • Analog bandwidth options: 25kHz and 325kHz
  • Open-wire safe inputs
    • Near zero ADC output code for floating inputs
  • Typical performance:
    • INL: ±0.5LSB; DNL: ±0.5LSB
    • SNR: 88dB; THD: –103dB; DC CMRR: 100dB
  • Low-drift, on-chip reference (4.096V) and buffer
    • 15ppm/°C typical temperature drift
  • Digital features
    • On-chip digital filters for oversampling
    • System offset, gain and phase calibration
    • Digital window comparators
    • ADC output data randomizer
  • Power Supply
    • Analog supplies: 5V and 1.8V
    • Digital I/O supply: 1.8V to 3.3V
  • Temperature range: –40°C to +125°C
  • 16-channel, 16-bit Simultaneous Sampling ADC
    • 1MSPS throughput on each channel
  • Integrated programmable gain amplifier
    • 1MΩ analog input impedance
    • Supports single-ended and differential inputs
    • Input ranges:
      • Differential input voltage: ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
      • Common mode voltage: ±12.5V
  • Analog bandwidth options: 25kHz and 325kHz
  • Open-wire safe inputs
    • Near zero ADC output code for floating inputs
  • Typical performance:
    • INL: ±0.5LSB; DNL: ±0.5LSB
    • SNR: 88dB; THD: –103dB; DC CMRR: 100dB
  • Low-drift, on-chip reference (4.096V) and buffer
    • 15ppm/°C typical temperature drift
  • Digital features
    • On-chip digital filters for oversampling
    • System offset, gain and phase calibration
    • Digital window comparators
    • ADC output data randomizer
  • Power Supply
    • Analog supplies: 5V and 1.8V
    • Digital I/O supply: 1.8V to 3.3V
  • Temperature range: –40°C to +125°C

The ADS9324 is a 16-channel, integrated data acquisition (DAQ) system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 1MSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with input impedance of 1MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The device supports both differential and single-ended inputs, allowing it to be used with various sensor outputs.

The ADS9324 includes a flexible digital interface allowing it to be used with a variety of host controllers. Users can configure the serial interface to read the ADC output on 1-lane, 2-lane, 4-lane, and 8-lane. The device also has flexibility to operate the ADC as 2-CH, 4-CH, 8-CH and 16-CH simultaneous sampling ADC.

The ADS9324 is a 16-channel, integrated data acquisition (DAQ) system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 1MSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with input impedance of 1MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The device supports both differential and single-ended inputs, allowing it to be used with various sensor outputs.

The ADS9324 includes a flexible digital interface allowing it to be used with a variety of host controllers. Users can configure the serial interface to read the ADC output on 1-lane, 2-lane, 4-lane, and 8-lane. The device also has flexibility to operate the ADC as 2-CH, 4-CH, 8-CH and 16-CH simultaneous sampling ADC.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS9324 16 -Channel, 16 -Bit, 1MSPS , Simultaneous-Sampling SAR ADC With Integrated Analog Front-End datasheet PDF | HTML 08 Dec 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADS9324EVM — ADS9324 evaluation module

The ADS9324 evaluation module (EVM) is a platform for evaluating the performance of the ADS9324, 16-channel, 16-bit, 1-MSPS/channel SAR ADC with integrated analog front-end and ADC reference. The ADS9324EVM includes a standard FMC connector that can interface with standard FPGA development boards. (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

BP-ADS9324 — ADS9324 BoosterPack™ plug-in module

The ADS9324 BoosterPack™ Plug-in Module (BPADS9324) provides a cost effective and accessible platform for developing applications using the ADS9324. This module is compatible with the LAUNCHXL-F28P65X LaunchPad™ evaluation kit, and includes headers to support use with other controllers. (...)

User guide: PDF | HTML
Not available on TI.com
Support software

ADS9324-C2000-EXAMPLE-CODE ADS9324 and C2000 code example

Expedite your embedded design using this example code for the ADS9324 product family
Supported products & hardware

Supported products & hardware

Simulation model

ADS9324 IBIS Model

SBAM530.ZIP (187 KB) - IBIS Model
Calculation tool

ANALOG-ENGINEER-CALC PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware

Supported products & hardware

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010086 — Digital control cost-optimized 10-A battery formation and test reference design

This reference design provides a cost-effective design for multichannel battery formation and test applications. The design uses the C2000™ real-time microcontroller (MCU) with 16-channel simultaneous sampling precision ADC, which can be scaled up to support 8-channel cell testing. The design (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RSK) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos