Product details

Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture SAR Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 50 Input voltage range (min) (V) -50 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 230 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 1.7 Digital supply (max) (V) 3.6
Resolution (Bits) 16 Sample rate (max) (ksps) 1000 Number of input channels 16 Interface type SPI Architecture SAR Input type Differential, Single-ended Multichannel configuration Simultaneous Sampling Rating Catalog Reference mode External, Internal Input voltage range (max) (V) 50 Input voltage range (min) (V) -50 Features Over-Voltage Protection, PGA Operating temperature range (°C) -40 to 125 Power consumption (typ) (mW) 230 Analog supply voltage (min) (V) 4.75 Analog supply voltage (max) (V) 5.25 SNR (dB) 88 Digital supply (min) (V) 1.7 Digital supply (max) (V) 3.6
VQFN (RSK) 64 64 mm² (8 mm × 8 mm)
  • 16-channel, 16-bit Simultaneous Sampling ADC
    • 1MSPS throughput on each channel
  • Integrated programmable gain amplifier
    • 1MΩ analog input impedance
    • Supports single-ended and differential inputs
    • Input ranges:
      • Differential input voltage: ±50V, ±25V, ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
      • Common mode voltage: ±40V
  • Analog bandwidth options: 25kHz and 400kHz
  • Open-wire safe inputs
    • Near zero ADC output code for floating inputs
  • Typical performance:
    • INL: ±0.5LSB; DNL: ±0.5LSB
    • SNR: 88dB; THD: –103dB; DC CMRR: 100dB
  • Low-drift, on-chip reference (4.096V) and buffer
    • 15ppm/°C typical temperature drift
  • Digital features
    • On-chip digital filters for oversampling
    • System offset, gain and phase calibration
    • Digital window comparators
    • ADC output data randomizer
  • Power Supply
    • Analog supplies: 5V and 1.8V
    • Digital I/O supply: 1.8V to 3.3V
  • Temperature range: –40°C to +125°C
  • 16-channel, 16-bit Simultaneous Sampling ADC
    • 1MSPS throughput on each channel
  • Integrated programmable gain amplifier
    • 1MΩ analog input impedance
    • Supports single-ended and differential inputs
    • Input ranges:
      • Differential input voltage: ±50V, ±25V, ±12.5V, ±10V, ±6.25V, ±5V, ±2.5V
      • Common mode voltage: ±40V
  • Analog bandwidth options: 25kHz and 400kHz
  • Open-wire safe inputs
    • Near zero ADC output code for floating inputs
  • Typical performance:
    • INL: ±0.5LSB; DNL: ±0.5LSB
    • SNR: 88dB; THD: –103dB; DC CMRR: 100dB
  • Low-drift, on-chip reference (4.096V) and buffer
    • 15ppm/°C typical temperature drift
  • Digital features
    • On-chip digital filters for oversampling
    • System offset, gain and phase calibration
    • Digital window comparators
    • ADC output data randomizer
  • Power Supply
    • Analog supplies: 5V and 1.8V
    • Digital I/O supply: 1.8V to 3.3V
  • Temperature range: –40°C to +125°C

The ADS9324C is a 16-channel, integrated data acquisition (DAQ) system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 1MSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with input impedance of 1MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The device supports both differential and single-ended inputs, allowing the device to be used with various sensor outputs.

The ADS9324C includes a flexible digital interface allowing the device to be used with a variety of host controllers. Users can configure the serial interface to read the ADC output on 1-lane, 2-lane, 4-lane, and 8-lane. The device also has flexibility to operate the ADC as 2-CH, 4-CH, 8-CH and 16-CH simultaneous sampling ADC.

The ADS9324C is a 16-channel, integrated data acquisition (DAQ) system based on a simultaneous-sampling, 16-bit successive approximation (SAR) analog-to-digital converter (ADC) operating at a maximum of 1MSPS per channel. The device features a complete analog front-end for each channel, including a programmable gain amplifier (PGA) with input impedance of 1MΩ, input clamp, low-pass filter, and an ADC input driver. The device also features a low-drift, precision reference with a buffer to drive the ADC. The high input impedance allows direct connection with sensors and transformers, thus eliminating the need for external driver circuits. The device supports both differential and single-ended inputs, allowing the device to be used with various sensor outputs.

The ADS9324C includes a flexible digital interface allowing the device to be used with a variety of host controllers. Users can configure the serial interface to read the ADC output on 1-lane, 2-lane, 4-lane, and 8-lane. The device also has flexibility to operate the ADC as 2-CH, 4-CH, 8-CH and 16-CH simultaneous sampling ADC.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet ADS9324C 16 -Bit, 1MSPS , 16 -Channel, Precision ADC With 80Vpp Common-Mode Difference Amplifier datasheet PDF | HTML Jun 4, 2026

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

ANALOG-ENGINEER-CALC — PC software analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
VQFN (RSK) 64 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos