AFE1256GBTD

ACTIVE

256-channel analog front end (AFE) for flat-panel digital X-ray detectors | TD | 0 | 0 to 70

Same as: AFE1256GBTD.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DIESALE (TD) | 0
Operating temperature range (°C) 0 to 70
Package qty | Carrier 39 | TUBE

Features for the AFE1256

  • 256 Channels
  • On-Chip, 16-Bit ADC
  • Photodiode Short Immunity
  • Column Short Immunity
  • High Performance:
    • Noise: 758 e-RMS with 28-pF Sensor
      Capacitor in 1.2-pC Range
    • Integral Nonlinearity:
      ±2 LSB with Internal 16-Bit ADC
    • Minimum Scan Time:
      • 37.9 µs in Normal Mode
      • 20 µs in 2x Binning Mode
  • Integration:
    • Eight Selectable Full-Scale Ranges:
      0.15 pC (Min) to 9.6 pC (Max)
    • Built-In Correlated Double Sampler
    • 2x Binning (Averages Charge of Two Adjacent
      Channels) for Faster Throughput
    • Pipelined Integrate and Read: Allows Data
      Read During Integration
  • Flexibility:
    • Electron and Hole Integration
  • Low Power:
    • 2.9 mW/Ch with ADC
    • 2.3 mW/Ch without ADC
    • 0.1 mW/Ch in Nap Mode
    • Total Power-Down Feature
  • 22-mm × 5-mm Gold-Bump Die,
    Suitable for TCP and COF

Application

  • Flat-Panel, X-Ray Detector

All trademarks are the property of their respective owners.

Description for the AFE1256

The AFE1256 is a 256-channel, analog front-end (AFE) designed to suit the requirements of flat-panel detectors (FPDs) based on digital X-ray systems. The device includes 256 integrators, a programmable gain amplifier (PGA) for full-scale, charge-level selection, a correlated double sampler (CDS) with dual banking, 256:4 analog multiplexers, and four 16-bit, successive-approximation register (SAR) analog-to-digital converters (ADCs) onboard. Serial data from the ADCs are available in SPI™ format.

Hardware-selectable integration polarity allows for the integration of positive or negative charge and provides more flexibility in system design. The Nap feature enables substantial power saving. This power savings is especially useful in battery-powered systems.

The device is available as a 22-mm × 5-mm gold-bumped die and a 38-mm × 28-mm, COF-314 TDS package in singulated forms.

To request a full data sheet or other design resources: request AFE1256

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more