AFE44I30

ACTIVE

Product details

Applications HRV, Hearables, Optical-HRM for wearables, SpO2, Vo2 max Number of input channels 4 Resolution (Bits) 22 Interface type I2C Operating temperature range (°C) -40 to 85 Rating Catalog
Applications HRV, Hearables, Optical-HRM for wearables, SpO2, Vo2 max Number of input channels 4 Resolution (Bits) 22 Interface type I2C Operating temperature range (°C) -40 to 85 Rating Catalog
DSBGA (YZ) 30 4.8 mm² (— mm × — mm)
  • Supports signal acquisition of up to 24 phases
  • Flexible allocation of 6 LED, 4 PD in each phase
  • Simultaneous signal acquisition from different sensors at different data rates
  • Accurate, continuous heart-rate monitoring:
    • System SNR up to 108-dB at 16 µA PD current
    • Low current for continuous operation on a wearable device with a typical value: 15 µA for an LED, 20 µA for the receiver
  • Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 6 LEDs for SpO2, HRM, or multi-wavelength HRM
  • Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • 2 parallel receivers (two sets of TIA/filter)
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 5-bit per-phase control and 15.5-µA range
    • Close to 100 dB ambient rejection up to 10 Hz
    • Noise filtering with programmable bandwidth
    • Transimpedance Gain: 3.7 kΩ to 1 MΩ
  • Supports external clock and internal oscillator modes
  • Option to acquire data synchronized with a system master clock
  • Automatic cancellation of DC from ambient, LED
  • FIFO with 128-sample depth
  • I2C interface
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V
  • Supports signal acquisition of up to 24 phases
  • Flexible allocation of 6 LED, 4 PD in each phase
  • Simultaneous signal acquisition from different sensors at different data rates
  • Accurate, continuous heart-rate monitoring:
    • System SNR up to 108-dB at 16 µA PD current
    • Low current for continuous operation on a wearable device with a typical value: 15 µA for an LED, 20 µA for the receiver
  • Transmitter:
    • Supports common anode LED configuration
    • 8-Bit programmable LED current with range adjustable from 25 mA to 250 mA
    • Mode to fire two LEDs in parallel with independent per-phase current control
    • Programmable LED on-time per-phase
    • Simultaneous support of 6 LEDs for SpO2, HRM, or multi-wavelength HRM
  • Receiver:
    • Supports 4 time-multiplexed photodiode inputs
    • 2 parallel receivers (two sets of TIA/filter)
    • Individual ambient offset subtraction DAC at each TIA Input with 8-bit per-phase control and range adjustable up to 255-µA
    • Individual LED offset subtraction DAC at each TIA input with 5-bit per-phase control and 15.5-µA range
    • Close to 100 dB ambient rejection up to 10 Hz
    • Noise filtering with programmable bandwidth
    • Transimpedance Gain: 3.7 kΩ to 1 MΩ
  • Supports external clock and internal oscillator modes
  • Option to acquire data synchronized with a system master clock
  • Automatic cancellation of DC from ambient, LED
  • FIFO with 128-sample depth
  • I2C interface
  • 2.6-mm × 2.1-mm DSBGA, 0.4-mm pitch
  • Supplies: Rx: 1.7 V-1.9 V (LDO bypass); 1.9 V-3.6 V (LDO enabled), Tx: 3 V-5.5 V, IO: 1.7-3.6 V

The AFE44I30 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to six switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 24 signal phases can be defined and the signal can be acquired from each phase in a synchronized manner. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 128-sample First in, First out (FIFO) block. The FIFO can be read out using a I2C interface. The AFE also has a fully-integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.

The AFE44I30 is an analog front-end for optical bio-sensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary oxygen (SpO2). The device supports up to six switching light-emitting diodes (LEDs) and up to four photodiodes. Up to 24 signal phases can be defined and the signal can be acquired from each phase in a synchronized manner. The current from the photodiode is converted into voltage by the transimpedance amplifier (TIA) and digitized using an analog-to-digital converter (ADC). The ADC code can be stored in a 128-sample First in, First out (FIFO) block. The FIFO can be read out using a I2C interface. The AFE also has a fully-integrated LED driver with an 8-bit current control. The device has a high dynamic range transmit-and-receive circuitry that helps with the sensing of very small signal levels.

Download View video with transcript Video
Request more Information

Full data sheet and other design resources are available under NDA. Request now

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFE44I30 Ultra-Small, Integrated AFE With FIFO for Multi-Sensor Wearable, Optical Heart-Rate Monitoring and Bio-sensing datasheet PDF | HTML Feb 3, 2020

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AFE44I30EVM — AFE44I30 ultra-low-power integrated AFE for wearable optical biosensing evaluation module

The AFE44I30 evaluation module (EVM) is a platform for expediting and evaluating system-development activities related to the AFE44I30 product. AFE44I30 is an analog front end (AFE) for optical biosensing applications, such as heart-rate monitoring (HRM) and saturation of peripheral capillary (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZ) 30 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos