Product details

Resolution (Bits) 10 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Smart DAC Operating temperature range (°C) to Product type Smart AFE with ADC and DAC ADC resolution (bps) 10
Resolution (Bits) 10 Number of DAC channels 4 Interface type I2C, SPI Output type Buffered Current, Buffered Voltage Output voltage range (V) 0 to 5 INL (max) (±LSB) 1 Settling time (µs) 10 Reference type Ext, Int Architecture String Rating Catalog Features Smart DAC Operating temperature range (°C) to Product type Smart AFE with ADC and DAC ADC resolution (bps) 10
DSBGA (YBH) 16 2.56 mm² (0 mm × 0 mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1LSB DNL
      • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
    • Current outputs:
      • 1LSB INL and DNL (8-bit)
      • Unipolar and bipolar output range options from 25µA to 250µA
  • 10-bit ADC input
    • 2LSB INL, 1LSB DNL
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance or resistive pull-down power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detects I2C, SPI, or PMBus Interface
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable to multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8V to 5.5V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin DSBGA (1.76mm × 1.76mm)
  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1LSB DNL
      • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
    • Current outputs:
      • 1LSB INL and DNL (8-bit)
      • Unipolar and bipolar output range options from 25µA to 250µA
  • 10-bit ADC input
    • 2LSB INL, 1LSB DNL
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance or resistive pull-down power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detects I2C, SPI, or PMBus Interface
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable to multiple functions
  • Predefined waveform generation: sine wave, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8V to 5.5V
    • Temperature range: –40˚C to +125˚C
  • Tiny package: 16-pin DSBGA (1.76mm × 1.76mm)

The 10-bit AFE53004W and 12-bit AFE63004W (AFEx3004W) is a family of 4-channel, ultra-low power smart analog-front-end (AFE) devices. These devices feature one shared 10-bit analog-to-digital converter (ADC) with four independent channels. Each channel is independently configurable as a buffered voltage output digital-to-analog converter (DAC), programmable current output DAC, or an input to the shared ADC. The devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The analog outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart AFEs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI, and contain an internal reference.

The flexibility and the feature set of the smart AFE combined with tiny package and ultra low-operating power make these devices an excellent choice for small, battery-operated systems.

The 10-bit AFE53004W and 12-bit AFE63004W (AFEx3004W) is a family of 4-channel, ultra-low power smart analog-front-end (AFE) devices. These devices feature one shared 10-bit analog-to-digital converter (ADC) with four independent channels. Each channel is independently configurable as a buffered voltage output digital-to-analog converter (DAC), programmable current output DAC, or an input to the shared ADC. The devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The analog outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart AFEs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI, and contain an internal reference.

The flexibility and the feature set of the smart AFE combined with tiny package and ultra low-operating power make these devices an excellent choice for small, battery-operated systems.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet AFEx3004W 10-Bit, 12-Bit, Quad Voltage and Current Output, 10-Bit ADC, Smart AFEs in DSBGA Package datasheet PDF | HTML Jul 21, 2025

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
DSBGA (YBH) 16 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos