AFE5401RGCTEP

ACTIVE

Enhanced product quad-channel integrated analog front end | RGC | 64 | -40 to 125

ACTIVE Custom reel may be available
Same as: AFE5401RGCTEP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGC) | 64
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the AFE5401-EP

  • Integrated Analog Front-End Includes:
    • Quad LNA, Equalizer, PGA, Antialiasing Filter, and ADC
  • Input-Referred Noise with 30dB PGA Gain:
    • 2.9nV/√ Hz for 15dB LNA Gain
    • 2.0nV/√ Hz for 18dB LNA Gain with HIGH_POW_LNA Mode
  • Simultaneous Sampling Across Channels
  • Programmable LNA Gain: 12dB, 15dB, 16.5dB, and 18dB
  • Programmable Equalizer Modes
  • Built-In Diagnostic Modes
  • Temperature Sensor
  • Programmable-Gain Amplifiers (PGAs):
    • 0dB to 30dB in 3dB Steps
  • Programmable, Third-Order, Antialiasing Filter:
    • 7MHz, 8MHz, 10.5MHz, and 12MHz
  • Analog-to-Digital Converter (ADC):
    • Quad Channel, 12 Bits, 25MSPS per Channel
    • No External Decoupling Required for References
  • Parallel CMOS Outputs
  • 64-mW Total Core Power per Channel at 25MSPS per Channel
  • Supplies: 1.8V and 3.3V
  • Package: 9mm × 9mm VQFN-64
  • Device Temperature: –40°C to 125°C Ambient Operating Temperature Range
  • Supports defense, aerospace, and medical applications
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
    • VID V62/25601

Description for the AFE5401-EP

The AFE5401-EP is an analog front-end (AFE), targeting applications where the level of integration is critical. The device includes four channels, with each channel comprising a low-noise amplifier (LNA), a programmable equalizer (EQ), a programmable gain amplifier (PGA), and an antialias filter followed by a high-speed, 12-bit, analog-to-digital converter (ADC) at 25MSPS per channel.

Each of the four differential input pairs are amplified by an LNA and are followed by a PGA with a programmable gain range from 0dB to 30dB. An antialias, low-pass filter (LPF) is also integrated between the PGA and ADC for each channel.

Each LNA, PGA, and antialiasing filter output is differential (limited to 2VPP). The antialiasing filter drives the on-chip, 12-bit, 25MSPS ADC. The four ADC outputs are multiplexed on a 12-bit, parallel, CMOS output bus.

The device is available in a 9mm × 9mm, VQFN-64 package and is specified over a temperature range of –40°C to +125°C. For more information, contact AFE5401_info@list.ti.com.

  • Inventory:
    Limit: This limit is in place to protect sample purchases for design evaluation and will be removed once more stock is available.
Out of stock
Not available

Pricing

Qty Price
—
—
—
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more